D-Lok Medium Duty Narrow Slot Take Up - DLM Medium Duty Narrow Slot Take-Up Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/nstu_dlm_asmtab.prj},{NB=056779},{SERIES=208},{SS=1-7/16},{SS1=1.43750},{PN=056779},{DESCRIPTION=NSTU-DLM-107},{W=4.7},{FS=NS400},{BOD=3.149600},{A=2.01},{A1=2.010000},{B=5.38},{B1=5.380000},{C=0.313},{C1=0.313000},{D=3.00},{D1=3.000000},{E=3.25},{E1=3.250000},{F=7/8},{F1=0.875000},{G=0.66},{G1=0.660000},{H=1.16},{H1=1.160000},{J=1.63},{J1=1.630000},{L=2.74},{L1=2.740000},{M=4.015/3.985},{M1=4.015000},{N=4.75},{N1=4.750000},{P=0.38},{P1=0.380000},{R=0.75},{S=1.26},{S1=1.260000},{CAPS=4005},{CAPD=7332},{PPATH=nstu_dlm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
PN
Part Number
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
067726
206
1
067726
NSTU-DLM-100
2.6
NS308
1.56
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.22
3.510/3.480
4.13
0.32
0.58
0.98
056779
208
1-7/16
056779
NSTU-DLM-107
4.7
NS400
2.01
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.74
4.015/3.985
4.75
0.38
0.75
1.26
058081
210
1-11/16
058081
NSTU-DLM-111
4.9
NS400
2.01
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
3.24
4.015/3.985
4.75
0.38
0.75
1.26
074163
212
2-3/16
074163
NSTU-DLM-203
8.7
NS415
2.38
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
4.11
4.947/4.917
5.75
0.44
0.90
1.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表