Standard Shaft Bushing Kit - Torque-Arm II Shaft Mount Speed Reducer
Dodge
Gearing
Torque-Arm Family
Torque-Arm II (TAII)
Accessories
Torque Arm Assemblies
Powered by
CAD模型選擇
{dodge/gearing/shaft_mount_belt_driven/torque_arm_ii_taii/accessories/torque_arm_assemlies/ta2_rod_a_asmtab.prj},{NB=904109-737NM},{US=M},{DESCRIPTION=TA4207RA},{RODO=N},{LR=737.000},{A=MIN},{B=MIN},{C=MIN},{C1=MIN},{C2=MIN},{D=MIN},{E=MIN},{F=MIN},{G=MIN},{H=MIN},{H1=MIN},{H2=MIN},{I=MIN},{I1=MIN},{J=MIN},{K=MIN},{L=MIN},{M=MIN},{N=MIN},{O=MIN},{P=MIN},{R=MIN},{S=MIN},{T=MIN},{U=MIN},{V=MIN},{Z=MIN},{X=MIN},{Y=MIN},{AB=MIN},{AC=MIN},{AD=MIN},{AF=MIN},{AI=MIN},{AG=MIN},{AH=MIN},{AU=MIN},{AV=MIN},{AW=MIN},{RA=MIN},{RB=MIN},{RC=MIN},{RD=MIN},{RD1=MIN},{RH=MIN},{RI=MIN},{RJ=MIN},{RK=MIN},{RL=MIN},{RM=MIN},{RN=MIN},{RO=MIN},{RP=MIN},{RS=MIN},{SS=MIN},{ABB=MIN},{RAD1=MIN},{RAD2=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
PNH
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
ⁿ/ₐ
900109-610NM
900109-610NM
900109
TA0107RA
20 kg
901109-610NM
901109-610NM
901109
TA1107RA
2.0 kg
902109-686NM
902109-686NM
902109
TA2115RA
3.1 kg
903109-686NM
903109-686NM
903109
TA3203RA
3.1 kg
904109-737NM
904109-737NM
904109
TA4207RA
4.8 kg
905109-737NM
905109-737NM
905109
TA5215RA
5.0 kg
906109-749NM
906109-749NM
906109
TA6307
9.5 kg
907109-762NM
907109-762NM
907109
TA7315/8407RA
19.6 kg
909109-775LM
909109-775LM
909109
TA9415RA
34.9 kg
910109-775LM
910109-775LM
910109
TA10507RA
39.5 kg
912109-787LM
912109-787LM
912109
TA12608RA
48.4 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表