TLS-C - Taper-Lock Sheaves
Dodge
Belted Drives
V-Belt Sheaves
Taper-Lock (TL)
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/taper_lock_tl/c_tls_asmtab.prj},{NB=115174},{OD=11.4},{PD=11.0},{G=2-Groove},{G1= '2-Groove', '3-Groove', '4-Groove', '5-Groove', '6-Groove', '8-Groove', '10-Groove', '12-Groove'},{BG=0.887},{HG=0.750},{S=1.000},{SE=0.688},{WT2=27.0},{WT3=29.0},{WT4=34.0},{WT5=43.0},{WT6=58.0},{WT8=87.0},{WT10=128.0},{WT12=125.0},{PPATH=c_tls_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DES
Description
ⁿ/ₐ
TLPN
TL Bushing Part Number
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
T
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
M
[Inch]
115162
115162
7.4
2C7.0-2517
117115
15.0
A1
0.00
2.37
0.62
115163
115163
7.9
2C7.5-2517
117115
18.0
A1
0.00
2.37
0.62
115164
115164
8.4
2C8.0-2517
117115
20.0
A1
0.00
2.37
0.62
115165
115165
8.9
2C8.5-2517
117115
22.0
A1
0.00
2.37
0.62
115166
115166
9.4
2C9.0-2517
117115
21.0
A1
0.00
2.37
0.62
115186
115186
9.9
2C9.5-2517
117115
24.0
A1
0.00
2.37
0.62
115171
115171
10.4
2C10.0-2517
117115
25.0
A2
0.00
2.37
0.62
115187
115187
10.9
2C10.5-2517
117115
26.0
A2
0.00
2.37
0.62
115174
115174
11.4
2C11.0-2517
117115
27.0
A2
0.00
2.37
0.62
115175
115175
12.4
2C12.0-2517
117115
28.0
A2
0.00
2.37
0.62
115176
115176
13.4
2C13.0-2517
117115
33.0
A3
0.00
2.37
0.62
115177
115177
14.4
2C14.0-2517
117115
35.0
A3
0.00
2.37
0.62
115178
115178
16.4
2C16.0-2517
117115
38.0
A3
0.00
2.37
0.62
115325
115325
18.4
2C18.0-3020
117180
42.0
A3
0.00
2.37
0.37
115326
115326
20.4
2C20.0-3020
117180
44.0
A3
0.00
2.37
0.37
115327
115327
24.4
2C24.0-3020
117180
56.0
A3
0.00
2.37
0.37
115000
115000
30.4
2C30.0-3535
117703
85.0
C3
0.50
2.37
0.63
115012
115012
36.4
3C36.0-3535
117703
175.0
C3
0.00
3.37
0.12
115029
115029
44.4
4C44.0-4040
117704
240.0
A3
0.00
4.37
0.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表