TLS-5V - Taper-Lock Sheaves
Dodge
Belted Drives
V-Belt Sheaves
Taper-Lock (TL)
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/taper_lock_tl/5v_tls_asmtab.prj},{NB=111138},{OD=9.75},{PD=9.75},{G=2-Groove},{G1= '2-Groove', '3-Groove', '4-Groove', '5-Groove', '6-Groove', '8-Groove', '10-Groove'},{BG=0.600},{HG=0.590},{S=0.688},{SE=0.500},{PPATH=5v_tls_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DES
Description
ⁿ/ₐ
TLPN
TL Bushing Part Number
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
T
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
M
[Inch]
111200
111200
4.40
2/5V4.4-1610
117071
3.0
A1
0.06
1.68
0.62
111201
111201
4.65
2/5V4.65-1610
117071
3.0
A1
0.06
1.68
0.62
111202
111202
4.90
2/5V4.9-1610
117071
4.0
A1
0.06
1.68
0.62
111203
111203
5.20
2/5V5.2-1610
117071
4.0
A1
0.06
1.68
0.62
111255
111255
5.50
2/5V5.5-1610
117071
5.0
A1
0.06
1.68
0.62
111204
111204
5.90
2/5V5.9-1610
117071
6.0
A1
0.06
1.68
0.62
111205
111205
6.30
2/5V6.3-1610
117071
7.0
A1
0.00
1.68
0.68
111206
111206
6.70
2/5V6.7-1610
117071
9.0
A1
0.00
1.68
0.68
111132
111132
7.10
2/5V7.1-2517
117115
10.0
B1
0.00
1.68
0.06
111133
111133
7.50
2/5V7.5-2517
117115
12.0
B1
0.00
1.68
0.06
111134
111134
8.00
2/5V8.0-2517
117115
14.0
B1
0.00
1.68
0.06
111135
111135
8.50
2/5V8.5-2517
117115
13.0
C2
0.00
1.68
0.06
111136
111136
9.00
2/5V9.0-2517
117115
16.0
C2
0.00
1.68
0.06
111137
111137
9.25
2/5V9.25-3020
117180
17.0
B1
0.00
1.68
0.31
111138
111138
9.75
2/5V9.75-3020
117180
19.0
B1
0.00
1.68
0.31
111139
111139
10.30
2/5V10.3-3020
117180
22.0
C2
0.00
1.68
0.31
111140
111140
10.90
2/5V10.9-3020
117180
24.0
C2
0.00
1.68
0.31
111207
111207
11.30
2/5V11.3-3020
117180
25.0
C2
0.00
1.68
0.31
111141
111141
11.80
2/5V11.8-3020
117180
26.0
C2
0.00
1.68
0.31
111142
111142
12.50
2/5V12.5-3020
117180
28.0
C2
0.00
1.68
0.31
111143
111143
13.20
2/5V13.2-3020
117180
21.0
C3
0.00
1.68
0.31
111144
111144
14.00
2/5V14.0-3020
117180
23.0
C3
0.00
1.68
0.31
111145
111145
15.00
2/5V15.0-3020
117180
26.0
C3
0.00
1.68
0.31
111146
111146
16.00
2/5V16.0-3020
117180
28.0
C3
0.00
1.68
0.31
111208
111208
18.70
2/5V18.7-3020
117180
40.0
C3
0.00
1.68
0.31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表