您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Jiffy-Tite Connectors (Jiffy-Tite Sockets) - Jiffy-Tite Sockets
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
COOLING AND HEATING COMPONENTS
CONNECTOR (WATER, FLUID)
Powered by
CAD模型選擇
{dme/product_structure/mold_components/cooling_and_heating_components/connectors_water_fluid/jiffy_tite_sockets.prj},{NB=JS-514},{CN=JS-514},{DESCRIPTION=90° Stem},{Z=5.000},{F=1/2},{H=3/8},{U=JP-(F) 553 TO 556},{L1=1.0200},{L2=MIN},{L3=3.2160},{L4=2.7110},{L5=2.710},{L6=0.1700},{D1=1.1800},{D2=1.0000},{D3=0.5200},{D4=0.5800},{D5=MIN},{D6=1.3200},{EV=1.3856},{SV=1.2000},{MV=0.1800},{EV1=1.4261},{SV1=1.2500},{MV1=0.1800},{NDM=0.8750},{KDM=MIN},{T3=MIN},{T4=MIN},{PSTOL=0.001},{A1=0.9000},{A2=0.3100},{A3=0.2150},{A4=1.0100},{PM=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
F
Fits hose I.D. or pipe Thread
[Inch]
H
Hose stem I.D. or thru hole
[Inch]
U
Used with std. male. female or extension plugs
ⁿ/ₐ
JS-204
JS-204
Straight stem
1/4
3/16
JP-(F/B) 250 TO 253
JS-205
JS-205
Straight stem
5/16
1/4
JP-(F/B) 250 TO 253
JS-206
JS-206
Straight stem
3/8
1/4
JP-(F/B) 250 TO 253
JS-306
JS-306
Straight stem
3/8
1/4
JP-(F/B) 351 TO 354
JS-308
JS-308
Straight stem
1/2
3/8
JP-(F/B) 351 TO 354
JS-504
JS-504
Straight stem
1/2
3/8
JP-(F) 553 TO 556
JS-506
JS-506
Straight stem
3/4
5/8
JP-(F) 553 TO 556
JS-214
JS-214
90° Stem
1/4
3/16
JP-(F/B) 250 TO 253
JS-215
JS-215
90° Stem
5/16
1/4
JP-(F/B) 250 TO 253
JS-216
JS-216
90° Stem
3/8
1/4
JP-(F/B) 250 TO 253
JS-316
JS-316
90° Stem
3/8
1/4
JP-(F/B) 351 TO 354
JS-318
JS-318
90° Stem
1/2
3/8
JP-(F/B) 351 TO 354
JS-514
JS-514
90° Stem
1/2
3/8
JP-(F) 553 TO 556
JS-516
JS-516
90° Stem
3/4
9/16
JP-(F) 553 TO 556
JS-224
JS-224
45° Stem
1/4
3/16
JP-(F/B) 250 TO 253
JS-225
JS-225
45° Stem
5/16
1/4
JP-(F/B) 250 TO 253
JS-226
JS-226
45° Stem
3/8
1/4
JP-(F/B) 250 TO 253
JS-326
JS-326
45° Stem
3/8
1/4
JP-(F/B) 351 TO 354
JS-328
JS-328
45° Stem
1/2
3/8
JP-(F/B) 351 TO 354
JS-524
JS-524
45° Stem
1/2
3/8
JP-(F) 553 TO 556
JS-526
JS-526
45° Stem
3/4
9/16
JP-(F) 553 TO 556
JS-200
JS-200
Female NPT thread
1/8 NPT
1/4
JP-(F/B) 250 TO 253
JS-300
JS-300
Female NPT thread
1/4 NPT
3/8
JP-(F/B) 351 TO 354
JS-500
JS-500
Female NPT thread
1/2 NPT
5/8
JP-(F) 553 TO 556
JS-201-M
JS-201-M
Male NPT thread
1/8 NPT
1/4
JP-(F/B) 250 TO 253
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表