M Screw - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Systems
Molding systems - Hot sprue bushings
Powered by
CAD模型選擇
{dme/d_m_e_euro/8/c/m.prj},{NB=M610-STANDARD & MINI},{REF=M610},{REFOLD=M6x10},{FOR=STANDARD & MINI},{D=6},{D3=4.773},{P=1.000},{L=10},{S=5.000},{HM=10.000},{DK=10},{DA=6.8},{DS=6.000},{E=5.720},{K=6},{R=0.250},{T=3},{V=0.600},{DW=9.380},{W=2.300},{LF=0.680},{LG=3.000},{FORM=1.000},{VV=1.000},{M=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Catalog number
ⁿ/ₐ
FOR
For
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
K
Head height
[mm]
T
Depth of the driving feature
[mm]
M610
M610
STANDARD & MINI
6
10
10
6.8
6
3
M48
M48
PICO 7640 + 1340
4
8
7
4.7
4
2
M430
M430
PICO 1540
4
30
7
4.7
4
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表