WZ 8050 Belleville washers - DME - Mat.:50 Cr V4 ~ DIN 2093 Max 300°
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/wz8050.prj},{NB=WZ8050250122090},{REF=WZ8050250122090},{REFOLD=WZ 8050 25,0 x 12,2 x 0,9},{DE=25.0},{DI=12.2},{T=0.90},{L0=1.60},{HO=0.70},{S1=0.175},{F1=366.8},{TAU1=724},{S2=0.350},{F2=644.3},{TAU2=1371},{S3=0.525},{F3=862.3},{TAU3=1940},{PSTOL=0.010},{V1=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DE
Diameter De
[mm]
DI
Diameter Di
[mm]
T
Thickness t
[mm]
L0
Height lo
[mm]
HO
Height ho
[mm]
S1
Height S1=0.25 x ho
[mm]
F1
Force F1
[N]
TAU1
Pressure
[N/mm²]
S2
Height S2=0.5 x ho
[mm]
F2
Force F2
[N]
TAU2
Pressure
[N/mm²]
S3
Height S3=0.75 x ho
[mm]
F3
Force F3
[N]
TAU3
Pressure
[N/mm²]
WZ8050080032040
WZ8050080032040
8.0
3.2
0.40
0.60
0.20
0.050
69.2
797
0.100
130.1
1553
0.150
185.5
2207
WZ8050080042040
WZ8050080042040
8.0
4.2
0.40
0.60
0.20
0.050
78.2
784
0.100
147
1504
0.150
209.5
2162
WZ8050100052040
WZ8050100052040
10.0
5.2
0.40
0.70
0.30
0.075
87.8
857
0.150
155.3
1623
0.225
209.3
2299
WZ8050100052050
WZ8050100052050
10.0
5.2
0.50
0.75
0.25
0.062
121.5
782
0.125
228.3
1502
0.187
325.3
2159
WZ8050100062050
WZ8050100062050
12.0
6.2
0.50
0.85
0.35
0.087
133.5
845
0.175
239.2
1605
0.262
326.4
2280
WZ8050100062070
WZ8050100062070
12.5
6.2
0.70
1.00
0.30
0.075
239.4
804
0.150
456.8
1550
0.225
659.5
2240
WZ8050140072080
WZ8050140072080
14.0
7.2
0.80
1.10
0.30
0.075
283.8
712
0.150
547.2
1377
0.225
796.8
1997
WZ8050150052070
WZ8050150052070
15.0
5.2
0.70
1.25
0.55
0.137
340.2
1317
0.275
596.4
2497
0.412
796.5
3541
WZ8050160082060
WZ8050160082060
16.0
8.2
0.60
1.05
0.45
0.112
172
751
0.225
304.3
1423
0.337
410
2016
WZ8050160082090
WZ8050160082090
16.0
8.2
0.90
1.25
0.35
0.087
362.5
721
0.175
697
1394
0.262
1013
2019
WZ8050180092100
WZ8050180092100
18.0
9.2
1.00
1.40
0.40
0.100
450.6
728
0.200
865
1406
0.300
1254
2035
WZ8050200102080
WZ8050200102080
20.0
10.2
0.80
1.35
0.55
0.137
304.3
759
0.275
546.8
1442
0.412
748.2
2050
WZ8050200102090
WZ8050200102090
20.0
10.2
0.90
1.45
0.55
0.137
411.7
821
0.275
754
1566
0.412
1050
2235
WZ8050200102100
WZ8050200102100
20.0
10.2
1.00
1.55
0.55
0.137
543.6
882
0.275
1010
1689
0.412
1425
2421
WZ8050200102110
WZ8050200102110
20.0
10.2
1.10
1.55
0.45
0.112
548.2
733
0.225
1050
1416
0.337
1521
2048
WZ8050230122125
WZ8050230122125
23.0
12.2
1.25
1.85
0.60
0.150
863.4
881
0.300
1630
1692
0.450
2331
2436
WZ8050250122090
WZ8050250122090
25.0
12.2
0.90
1.60
0.70
0.175
366.8
724
0.350
644.3
1371
0.525
862.3
1940
WZ8050250122150
WZ8050250122150
25.0
12.2
1.50
2.05
0.55
0.137
1040
761
0.275
2007
1473
0.412
2926
2138
WZ8050280142100
WZ8050280142100
28.0
14.2
1.00
1.80
0.80
0.200
476.4
744
0.400
832
1406
0.600
1107
1986
WZ8050280142150
WZ8050280142150
28.0
14.2
1.50
2.15
0.65
0.162
1033
747
0.325
1970
1440
0.487
2841
2080
WZ8050315163125
WZ8050315163125
31.5
16.3
1.25
2.15
0.90
0.225
790.5
797
0.450
1409
1512
0.675
1913
2145
WZ8050315163175
WZ8050315163175
31.5
16.3
1.75
2.45
0.70
0.175
1391
729
0.350
2669
1408
0.525
3871
2038
WZ8050340123125
WZ8050340123125
34.0
12.3
1.25
2.45
1.20
0.300
946.4
1063
0.600
1587
2001
0.900
2024
2814
WZ8050355183200
WZ8050355183200
35.5
18.3
2.00
2.80
0.80
0.200
1864
749
0.400
3567
1448
0.600
5187
2095
WZ8050400143150
WZ8050400143150
40.0
14.3
1.50
2.80
1.30
0.325
1188
962
0.650
2040
1818
0.975
2668
2568
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表