V3 - Screw Plugs, Cylindrical Knurled thread,no sealant - DME - Mat. 2.0401 (CuZn)
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/vxxxc.prj},{NB=V361CM101-00},{REF=V361CM101-00},{DESC=V 361 C M10×1},{SW=5},{L=8},{RP=M10 × 1},{M=10},{P=1.00},{M1=0.000},{ROW=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SW
Slot Width SW
[mm]
L
Length L
[mm]
RP
Thread Size Rp
ⁿ/ₐ
V368CM050-50
V368CM050-50
V 368 C M5×0.5
3
5
M5 × 0.5
V369CM060-75
V369CM060-75
V 369 C M6×0.75
3
7
M6 × 0.75
V370CM071-00
V370CM071-00
V 370 C M7×1
4
8
M7 × 1
V360CM080-75
V360CM080-75
V 360 C M8×0.75
4
8
M8 × 0.75
V371CM091-00
V371CM091-00
V 371 C M9×1
5
8
M9 × 1
V361CM101-00
V361CM101-00
V 361 C M10×1
5
8
M10 × 1
V372CM111-00
V372CM111-00
V 372 C M11×1
5
8
M11 × 1
V365CM121-50
V365CM121-50
V 365 C M12×1.5
6
8
M12 × 1.5
V366CM141-50
V366CM141-50
V 366 C M14×1.5
7
10
M14 × 1.5
V362CR1/8
V362CR1/8
V 362 C G1/8"
5
8
G 1/8"
V363CR1/4
V363CR1/4
V 363 C G1/4"
7
10
G 1/4"
V364CR3/8
V364CR3/8
V 364 C G3/8"
8
10
G 3/8"
V367CR1/2
V367CR1/2
V 367 C G1/2"
10
10
G 1/2"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表