R 03 W Self lubricating leader pin bushings - DME - Mat. 2.0975 - Graphit 200 HB
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/r_03_w.prj},{NB=R03W2456},{REF=R03W2456},{REFOLD=R 03 W 24-56},{L=56},{D=24},{D2=35},{D1=30},{R=2.0},{L2=3},{L1=6},{V1=77}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Length
[mm]
D
Diameter d
[mm]
D2
Diameter d2
[mm]
D1
Diameter d1
[mm]
R
Radius r
[mm]
L2
Length l2
[mm]
L1
Length l1
[mm]
R03W0912
R03W0912
12
9
16
14
1.2
2
3
R03W0917
R03W0917
17
9
16
14
1.2
2
3
R03W0922
R03W0922
22
9
16
14
1.2
2
3
R03W0927
R03W0927
27
9
16
14
1.2
2
3
R03W0936
R03W0936
36
9
16
14
1.2
2
3
R03W0946
R03W0946
46
9
16
14
1.2
2
3
R03W0956
R03W0956
56
9
16
14
1.2
2
3
R03W1012
R03W1012
12
10
16
14
1.2
2
3
R03W1017
R03W1017
17
10
16
14
1.2
2
3
R03W1022
R03W1022
22
10
16
14
1.2
2
3
R03W1027
R03W1027
27
10
16
14
1.2
2
3
R03W1036
R03W1036
36
10
16
14
1.2
2
3
R03W1046
R03W1046
46
10
16
14
1.2
2
3
R03W1056
R03W1056
56
10
16
14
1.2
2
3
R03W1217
R03W1217
17
12
23
18
1.5
3
6
R03W1222
R03W1222
22
12
23
18
1.5
3
6
R03W1227
R03W1227
27
12
23
18
1.5
3
6
R03W1236
R03W1236
36
12
23
18
1.5
3
6
R03W1246
R03W1246
46
12
23
18
1.5
3
6
R03W1256
R03W1256
56
12
23
18
1.5
3
6
R03W1417
R03W1417
17
14
25
20
1.5
3
6
R03W1422
R03W1422
22
14
25
20
1.5
3
6
R03W1427
R03W1427
27
14
25
20
1.5
3
6
R03W1436
R03W1436
36
14
25
20
1.5
3
6
R03W1446
R03W1446
46
14
25
20
1.5
3
6
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表