GS 913 Grub screws - DME - DIN 913-45 H
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/gs_913.prj},{NB=GS913M08035},{REF=GS913M08035},{REFOLD=GS 913 8 x 35},{D=M8},{L=35},{T=5.0},{S=4.0},{NDM=8.000},{P=1.250},{V1=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Thread d
ⁿ/ₐ
L
Length L
[mm]
T
Depth t
[mm]
S
Width Across Flats S
[mm]
GS913M03003
GS913M03003
M3
3
2.5
1.5
GS913M03004
GS913M03004
M3
4
2.5
1.5
GS913M03005
GS913M03005
M3
5
2.5
1.5
GS913M03006
GS913M03006
M3
6
2.5
1.5
GS913M03008
GS913M03008
M3
8
2.5
1.5
GS913M03010
GS913M03010
M3
10
2.5
1.5
GS913M03012
GS913M03012
M3
12
2.5
1.5
GS913M03016
GS913M03016
M3
16
2.5
1.5
GS913M04004
GS913M04004
M4
4
2.5
2.0
GS913M04005
GS913M04005
M4
5
2.5
2.0
GS913M04006
GS913M04006
M4
6
2.5
2.0
GS913M04008
GS913M04008
M4
8
2.5
2.0
GS913M04010
GS913M04010
M4
10
2.5
2.0
GS913M04012
GS913M04012
M4
12
2.5
2.0
GS913M04016
GS913M04016
M4
16
2.5
2.0
GS913M04020
GS913M04020
M4
20
2.5
2.0
GS913M05005
GS913M05005
M5
5
3.0
2.5
GS913M05006
GS913M05006
M5
6
3.0
2.5
GS913M05008
GS913M05008
M5
8
3.0
2.5
GS913M05010
GS913M05010
M5
10
3.0
2.5
GS913M05012
GS913M05012
M5
12
3.0
2.5
GS913M05016
GS913M05016
M5
16
3.0
2.5
GS913M05020
GS913M05020
M5
20
3.0
2.5
GS913M05025
GS913M05025
M5
25
3.0
2.5
GS913M06006
GS913M06006
M6
6
3.5
3.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表