BK(S) 41 Typ(e) A - Sliding Core Molds - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Sliding Core Molds
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/b/dme_standard/bk_41_typ_a_templ.prj},{NB=N2025BK41560396/DME 3 - 1.2312-96-(3111)},{X1=160},{X2=245.2},{X3=195.2},{X4=120},{Y1=210},{Y2=245.2},{Y3=100},{W1=41},{S1=36},{S2=27},{S3=84},{S4=26},{S5=20},{H=96},{H1=288},{B=63},{S0=63},{D1=14},{L0=200},{D=25},{A=77},{O=58},{APD=9.000},{TIPH=7.000},{TIPH1=9.000},{TIP42=9.000},{T=56.000},{L=245.2},{W=195.2},{X=210},{R=160},{Y=153.9},{L1=100},{TIPS=2.000},{NDR=5.000},{KDR=4.134},{T1=8.000},{D2=18.000},{P=4.800},{L2=85.000},{TIP=17.000},{TIP1=5.000},{MT=1.000},{H0=142.000},{S=33.000},{V1=17},{SIZE=195.2 x 245.2 x 56},{REFOLD=N 2025 BK41-56},{REF1=N2025BK4156},{MAT=DME 3 (1.2312)},{M=M5},{MATP=3},{TYPE=1},{XW=1},{XW1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
X1
Width
[mm]
X2
Width
[mm]
X3
Width
[mm]
X4
Width
[mm]
Y1
Length
[mm]
Y2
Length
[mm]
Y3
Length
[mm]
W1
Width
[mm]
S1
Height
[mm]
S2
Height
[mm]
S3
Height
[mm]
S4
Height
[mm]
S5
Height
[mm]
H
Height
[mm]
H1
Height
[mm]
B
Width
[mm]
S0
Height
[mm]
D1
Diameter
[mm]
L0
Length
[mm]
D
Diameter
[mm]
A
Length
[mm]
O
Width
[mm]
V1
[mm]
N1216BK41270346
N1216BK41270346
125.2 x 155.2 x 27
95
155.2
125.2
67
125
155.2
36
24
27
27
46
21
15
46
190
36
21
10
120
20
47
34
1
N1216BK41360356
N1216BK41360356
125.2 x 155.2 x 36
95
155.2
125.2
67
125
155.2
36
20
27
27
55
21
15
56
209
36
31
10
140
20
47
40
2
N1616BK41270346
N1616BK41270346
155.2 x 155.2 x 27
125
195.2
155.2
97
125
155.2
36
39
27
27
46
21
15
46
190
50
21
10
120
20
59
34
3
N1616BK41360356
N1616BK41360356
155.2 x 155.2 x 36
125
195.2
155.2
97
125
155.2
36
35
27
27
55
21
15
56
209
50
31
10
140
20
59
40
4
N1616BK41460376
N1616BK41460376
155.2 x 155.2 x 46
125
195.2
155.2
97
125
155.2
36
32
36
27
74
21
15
76
248
50
51
10
160
20
59
40
5
N1616BK41560376
N1616BK41560376
155.2 x 155.2 x 56
125
195.2
155.2
97
125
155.2
36
29
36
27
84
21
15
76
258
50
51
10
160
20
59
34
6
N1616BK41660376
N1616BK41660376
155.2 x 155.2 x 66
125
195.2
155.2
97
125
155.2
36
25
36
27
94
21
15
76
268
50
51
10
170
20
59
34
7
N1620BK41270346
N1620BK41270346
155.2 x 195.2 x 27
118
195.2
155.2
80
160
195.2
54
32
27
27
46
26
20
46
200
45
21
14
120
25
57
34
8
N1620BK41360356
N1620BK41360356
155.2 x 195.2 x 36
118
195.2
155.2
80
160
195.2
54
28
27
27
55
26
20
56
219
45
31
14
140
25
57
40
9
N1620BK41460376
N1620BK41460376
155.2 x 195.2 x 46
118
195.2
155.2
80
160
195.2
54
25
36
27
74
26
20
76
258
45
51
14
160
25
57
40
10
N2020BK41270346
N2020BK41270346
195.2 x 195.2 x 27
160
245.2
195.2
120
160
195.2
54
52
27
27
46
26
20
46
200
63
13
14
120
25
77
34
11
N2020BK41360356
N2020BK41360356
195.2 x 195.2 x 36
160
245.2
195.2
120
160
195.2
54
48
27
27
55
26
20
56
219
63
23
14
140
25
77
40
12
N2020BK41460376
N2020BK41460376
195.2 x 195.2 x 46
160
245.2
195.2
120
160
195.2
54
45
36
27
74
26
20
76
258
63
43
14
160
25
77
40
13
N2025BK41270356
N2025BK41270356
195.2 x 245.2 x 27
160
245.2
195.2
120
210
245.2
100
52
27
27
46
26
20
56
210
63
23
14
140
25
77
46
14
N2025BK41360376
N2025BK41360376
195.2 x 245.2 x 36
160
245.2
195.2
120
210
245.2
100
48
27
27
55
26
20
76
239
63
43
14
160
25
77
52
15
N2025BK41460376
N2025BK41460376
195.2 x 245.2 x 46
160
245.2
195.2
120
210
245.2
100
45
36
27
74
26
20
76
258
63
43
14
180
25
77
52
16
N2025BK41560396
N2025BK41560396
195.2 x 245.2 x 56
160
245.2
195.2
120
210
245.2
100
41
36
27
84
26
20
96
288
63
63
14
200
25
77
58
17
N2525BK41270356
N2525BK41270356
245.2 x 245.2 x 27
210
295.2
245.2
170
210
245.2
100
77
27
27
46
26
20
56
210
100
23
14
140
25
102
46
18
N2525BK41360376
N2525BK41360376
245.2 x 245.2 x 36
210
295.2
245.2
170
210
245.2
100
73
27
27
55
26
20
76
239
100
43
14
160
25
102
52
19
N2525BK41460376
N2525BK41460376
245.2 x 245.2 x 46
210
295.2
245.2
170
210
245.2
100
70
36
27
74
26
20
76
258
100
43
14
180
25
102
52
20
N2525BK41560396
N2525BK41560396
245.2 x 245.2 x 56
210
295.2
245.2
170
210
245.2
100
66
36
27
84
26
20
96
288
100
63
14
200
25
102
58
21
N2525BK41760396
N2525BK41760396
245.2 x 245.2 x 76
210
295.2
245.2
170
210
245.2
100
59
46
27
114
26
20
96
318
100
63
14
230
25
102
56
22
N2525BK41960396
N2525BK41960396
245.2 x 245.2 x 96
210
295.2
245.2
170
210
245.2
100
52
46
27
134
26
20
96
338
100
63
14
250
25
102
56
23
N2530BK41460376
N2530BK41460376
245.2 x 295.2 x 46
200
295.2
245.2
160
244
295.2
110
60
36
36
74
31
25
76
286
80
43
18
180
25
97
50
24
N2530BK41560396
N2530BK41560396
245.2 x 295.2 x 56
200
295.2
245.2
160
244
295.2
110
57
36
36
84
31
25
96
316
80
63
18
200
25
97
56
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表