目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CE - Boxes with Screen-Printed Glazed Door
DKC
Ramblock
CE
Powered by
CAD模型選擇
{dkc_europe/ram_block/ce/boxes_with_screen_printed_glazed_door_asmtab.prj},{NB=R5CEXD0862(0)},{CODE=R5CEXD0862},{DES=Cassa 800x600x200 Porta Vetro Serig. + P.C.},{DOOR=0},{H=800},{L=600},{P=200},{H1=758},{L1=558},{H4=650},{L4=425},{H3=750},{L3=550},{L5=528},{P5=98},{B=2},{W=25.40},{GP=IP 66},{INFO=Link Download},{INFO2=Link 0101106A5600028},{INFO3=Link www.dkceurope.eu},{HOLE=45},{PPATH=boxes_with_screen_printed_glazed_door_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Lenght
[mm]
P
Depth
[mm]
H1
Useful frontal height
[mm]
L1
Useful frontal lenght
[mm]
H4
Useful door height
[mm]
L4
Useful door lenght
[mm]
H3
Cable panel lenght
[mm]
L3
Cable panel lenght
[mm]
L5
Cable enter lenght
[mm]
P5
Cable enter lenght
[mm]
B
Handle
[nr]
W
Weight
[kg]
GP
Protection Class
ⁿ/ₐ
R5CEXD0662
R5CEXD0662
Junction Boxes With Scree...
600
600
200
558
558
450
425
550
550
528
98
2
18.00
IP 66
R5CEXD0862
R5CEXD0862
Junction Boxes With Scree...
800
600
200
758
558
650
425
750
550
528
98
2
25.40
IP 66
R5CEXD1062
R5CEXD1062
Junction Boxes With Scree...
1000
600
200
958
558
850
425
950
550
528
98
2
45.00
IP 66
R5CEXD1262
R5CEXD1262
Junction Boxes With Scree...
1200
600
200
1158
558
1050
425
1150
550
528
98
2
50.00
IP 66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表