目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN 60423
DKC
COSMEC
Plastic Systems
FLEXAquick
rqw
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqw/rqw_m.prj},{NB=5022-1725N67},{AUS=1},{IDNR=},{AD=21.2},{G=M25x1.5},{NDM1=25.000},{P1=1.500},{I=18.0},{B=29.5},{C=13.0},{E=50.0},{EX=MIN},{EX1=3.000},{CX1=23.400},{F=49.0},{D=29.5},{PU=50},{GEW=1.60},{VERS1=7},{VERS2=MIN},{FX1=26.500},{GX1=10.000},{HX1=8.500},{KX1=4.000},{LX1=22.500},{MX1=27.000},{NX1=35.500},{ROX1=9.000},{RPX1=11.250},{QX1=3.500},{YX1=32.500},{WX1=2.000},{BETHA=15.000},{BX2=19.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
E
Total length
[mm]
F
Total height
[mm]
D
Anschluß-Ø
[mm]
PU
Packet units
[Units]
GEW
Weight kg 100 units approx.
[kg/100 Units]
5022-0710N67
5022-0710N67
Elbow 90° M10x1 AD10 Blac...
10.0
M10x1
6.0
17.0
12.0
33.5
34.5
16.0
50
0.40
5022-0712N67
5022-0712N67
Elbow 90° M12 AD13 Black ...
13.0
M12x1.5
8.0
20.0
10.0
36.0
34.0
20.0
50
0.50
5022-1016N67
5022-1016N67
Elbow 90° M16 AD13 Black ...
13.0
M16x1.5
12.0
20.0
12.0
36.0
36.5
20.0
50
0.80
5022-1216N67
5022-1216N67
Elbow 90° M16 AD15,8 Blac...
15.8
M16x1.5
12.0
23.0
12.0
42.0
40.5
24.5
50
0.90
5022-1220N67
5022-1220N67
Elbow 90° M20 AD15,8 Blac...
15.8
M20x1.5
15.5
23.0
13.0
42.0
41.5
24.5
50
1.00
5022-1720N67
5022-1720N67
Elbow 90° M20 AD21,2 Blac...
21.2
M20x1.5
14.8
29.5
13.0
50.0
49.0
27.0
50
1.50
5022-1725N67
5022-1725N67
Elbow 90° M25 AD21,2 Blac...
21.2
M25x1.5
18.0
29.5
13.0
50.0
49.0
29.5
50
1.60
5022-2325N67
5022-2325N67
Elbow 90° M25 AD28,5 Blac...
28.5
M25x1.5
18.0
37.0
13.0
57.0
57.0
34.0
25
2.50
5022-2332N67
5022-2332N67
Elbow 90° M32 AD28,5 Blac...
28.5
M32x1.5
24.0
37.0
15.0
57.0
59.0
37.0
25
2.60
5022-2932N67
5022-2932N67
Elbow 90° M32 AD34,5 Blac...
34.5
M32x1.5
24.0
44.0
15.0
67.5
65.0
43.0
10
3.80
5022-2940N67
5022-2940N67
Elbow 90° M40 AD34,5 Blac...
34.5
M40x1.5
32.0
44.0
15.0
67.5
67.0
45.0
10
4.00
5022-3640N67
5022-3640N67
Elbow 90° M40 AD42,5 Blac...
42.5
M40x1.5
32.0
52.0
15.0
83.0
72.0
51.5
10
6.40
5022-3650N67
5022-3650N67
Elbow 90° M50 AD42,5 Blac...
42.5
M50x1.5
39.0
52.0
15.0
83.0
74.5
55.0
10
6.60
5022-4850N67
5022-4850N67
Elbow 90° M50 AD54,5 Blac...
54.5
M50x1.5
39.0
64.0
15.0
94.0
84.0
64.0
5
9.00
5022-4863N67
5022-4863N67
Elbow 90° M63 AD54,5 Blac...
54.5
M63x1.5
53.0
64.0
16.0
94.0
85.5
68.0
5
9.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表