目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6054 - Reducers made of nickel plated brass (PG - GAS / GAS-PG )
DKC
COSMEC
Metal Systems
Accessories
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/accessories/6054.prj},{NB=6054-29114},{CODE=6054-29114},{F1=PG 29},{F2=1\"1/4 },{CH=45},{LF1=10.5},{LF2=17},{L=28.0},{TIPO=B},{A=17.5},{B=40°},{C=32},{D=48.5},{F1A=37.000},{F2A=41.910},{BB=40},{CC=32.000},{DD=48.500},{VER=1},{CHA=45},{LF2A=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Product code
ⁿ/ₐ
F1
Thread (male)
ⁿ/ₐ
F2
Thread (female)
ⁿ/ₐ
CH
Wrench size
[mm]
LF1
Thread length
[mm]
LF2
Thread length
[mm]
L
Total length
[mm]
TIPO
Type
ⁿ/ₐ
6054-0704
6054-0704
PG 07
1/4"
18
9.0
11
22.0
B
6054-0738
6054-0738
PG 07
3/8"
18
9.0
11
22.0
B
6054-0904
6054-0904
PG 09
1/4"
18
9.0
11
22.0
B
6054-0938
6054-0938
PG09
3/8"
18
9.0
11
22.0
B
6054-0912
6054-0912
PG 09
1/2"
24
9.0
11
22.0
B
6054-0934
6054-0934
PG 09
3/4"
28
9.0
12.5
24.0
B
6054-1104
6054-1104
PG 11
1/4"
22
7.0
11.5
A
6054-1138
6054-1138
PG 11
3/8"
22
9.0
11
22.0
B
6054-1134
6054-1134
PG 11
3/4"
30
9.0
12.5
24.0
B
6054-1112
6054-1112
PG 11
1/2"
24
9.0
11
22.0
B
6054-1338
6054-1338
PG 13.5
3/8"
24
7.5
11.5
A
6054-1312
6054-1312
PG 13.5
1/2"
24
9.0
11
22.0
B
6054-1334
6054-1334
PG 13.5
3/4"
30
9.0
12.5
24.0
B
6054-1604
6054-1604
PG16
1/4"
24
7.5
11.5
A
6054-1638
6054-1638
PG 16
3/8"
24
7.5
11.5
A
6054-1612
6054-1612
PG 16
1/2"
24
7.0
11
20.0
B
6054-1634
6054-1634
PG 16
3/4"
30
7.0
12.5
21.5
B
6054-2138
6054-2138
PG 21
3/8"
30
7.5
11.5
A
6054-2112
6054-2112
PG 21
1/2"
30
7.5
11.5
A
6054-2134
6054-2134
PG 21
3/4"
30
7.0
12.5
21.5
B
6054-2101
6054-2101
PG 21
1"
35
7.0
13
23.0
B
6054-2934
6054-2934
PG 29
3/4"
42
8.0
13.0
A
6054-2901
6054-2901
PG 29
1"
42
8.0
13.0
A
6054-29114
6054-29114
PG 29
1"1/4
45
10.5
17
28.0
B
6054-36114
6054-36114
PG 36
1"1/4
50
11.5
17.5
A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表