目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
WCS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{dichtomatik/radial_seals/radial_shaft_seals/wcs_asmtab.prj},{NB=WCS 67048770 118 150 12 (0)},{ARTIKELNR=67048770},{D1=118.00},{D2=150.00},{NUT=0},{B=12.00},{H1=8.30},{H2=6.950},{H3=0.350},{H4=2.500},{H5=1.400},{H6=0.500},{H7=0.500},{H8=1.200},{P1=3.100},{P2=1.900},{P3=2.200},{R1=1.000},{R2=0.350},{R3=0.600},{R4=0.300},{R5=0.300},{A=25.000},{PROFIL=16.000},{PPATH=wcs/wcs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Artikel-Nr.
ⁿ/ₐ
D1
d
[mm]
D2
[mm]
B
[mm]
WCS 67019686 15 30 10
67019686
15.00
30.00
10.00
WCS 67017189 30 47 10
67017189
30.00
47.00
10.00
WCS 67017251 30 62 10
67017251
30.00
62.00
10.00
WCS 67017429 35 62 12
67017429
35.00
62.00
12.00
WCS 67017571 40 65 12
67017571
40.00
65.00
12.00
WCS 67017557 40 62 10
67017557
40.00
62.00
10.00
WCS 67036776 44.4 63.5 12...
67036776
44.40
63.50
12.70
WCS 49383212 45 62 12
49383212
45.00
62.00
12.00
WCS 67017688 45 65 12
67017688
45.00
65.00
12.00
WCS 67185414 45 62 12
67185414
45.00
62.00
12.00
WCS 67017675 45 62 10
67017675
45.00
62.00
10.00
WCS 67017804 50 80 13
67017804
50.00
80.00
13.00
WCS 67056900 50 80 10
67056900
50.00
80.00
10.00
WCS 67040392 50 70 7
67040392
50.00
70.00
7.00
WCS 49473210 52 72 12
49473210
52.00
72.00
12.00
WCS 67061799 55 80 13
67061799
55.00
80.00
13.00
WCS 67017892 55 80 10
67017892
55.00
80.00
10.00
WCS 67019990 60 80 12
67019990
60.00
80.00
12.00
WCS 67006449 62 80 16
67006449
62.00
80.00
16.00
WCS 67060901 63.5 88.9 12...
67060901
63.50
88.90
12.70
WCS 67044406 65 100 13
67044406
65.00
100.00
13.00
WCS 67041411 65 90 12
67041411
65.00
90.00
12.00
WCS 67186205 68 88 10
67186205
68.00
88.00
10.00
WCS 67018080 70 90 12
67018080
70.00
90.00
12.00
WCS 67018134 75 100 13
67018134
75.00
100.00
13.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表