目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
SNI24 - U-ring
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/rod_seals_hydraulic/sni24_asmtab.prj},{NB=SNI24 67192502 26.99 36.51 6.35 (0)},{ARTIKELNR=67192502},{DD=26.99},{D=36.51},{NUT=0},{L=7.14},{H=6.35},{PPATH=sni24/sni24_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
H
[mm]
SNI24 67192493 4 8 3
67192493
4.00
8.00
3.50
3.00
SNI24 67189886 4 12 4.5
67189886
4.00
12.00
5.00
4.50
SNI24 67061509 4.76 11.11...
67061509
4.76
11.11
5.56
3.96
SNI24 67192496 6 12 4
67192496
6.00
12.00
4.50
4.00
SNI24 67192497 6 12 4
67192497
6.00
12.00
5.00
4.00
SNI24 67192498 6.35 12.7 ...
67192498
6.35
12.70
5.56
3.96
SNI24 67194059 8 14 4
67194059
8.00
14.00
4.50
4.00
SNI24 67189881 8 16 5.5
67189881
8.00
16.00
6.50
5.50
SNI24 67194655 8 16 5.5
67194655
8.00
16.00
6.50
5.50
SNI24 67190538 9.52 16.5 ...
67190538
9.52
16.50
5.56
3.96
SNI24 67189477 10 16 4.5
67189477
10.00
16.00
5.50
4.50
SNI24 67189171 10 18 5.5
67189171
10.00
18.00
6.50
5.50
SNI24 67190009 12 18 4.5
67190009
12.00
18.00
5.00
4.50
SNI24 67188650 12 20 5.5
67188650
12.00
20.00
6.50
5.50
SNI24 67188753 14 22 5.5
67188753
14.00
22.00
6.50
5.50
SNI24 67189426 14.28 20.6...
67189426
14.28
20.63
6.35
4.76
SNI24 67190282 15.87 22.2...
67190282
15.87
22.22
6.35
4.76
SNI24 67188651 16 22.5 4....
67188651
16.00
22.50
5.00
4.50
SNI24 67189938 16 24 5
67189938
16.00
24.00
6.00
5.00
SNI24 67188189 16 24 5.5
67188189
16.00
24.00
6.50
5.50
SNI24 67022199 17.46 23.8...
67022199
17.46
23.81
6.35
4.76
SNI24 67192499 17.46 23.8...
67192499
17.46
23.81
6.00
4.76
SNI24 67061518 18 25 4.5
67061518
18.00
25.00
5.50
4.50
SNI24 67192500 18 25 4.5
67192500
18.00
25.00
5.50
4.50
SNI24 67188939 18 25 5.5
67188939
18.00
25.00
6.50
5.50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表