目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
N25 - U-ring
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/rod_seals_hydraulic/n25_asmtab.prj},{NB=N25 67014518 40 60 18(0)},{ARTIKELNR=67014518},{DD=40.00},{D=60.00},{NUT=0.0},{L=19.00},{H=18.00},{PPATH=n25/n25_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
H
[mm]
N25 67065467 3 9 4.5
67065467
3.00
9.00
5.00
4.50
N25 67014434 4 10 4
67014434
4.00
10.00
4.50
4.00
N25 67170974 4 10 4
67170974
4.00
10.00
5.00
4.00
N25 67014645 4 10 4.5
67014645
4.00
10.00
5.50
4.50
N25 67065468 4.5 11 5
67065468
4.50
11.00
5.50
5.00
N25 67014646 4.5 12.5 4.5
67014646
4.50
12.50
5.00
4.50
N25 67076236 5 10 5
67076236
5.00
10.00
6.00
5.00
N25 67170983 5 11 5
67170983
5.00
11.00
6.00
5.00
N25 67170985 5 11 7
67170985
5.00
11.00
8.00
7.00
N25 67014435 5 12 5
67014435
5.00
12.00
5.50
5.00
N25 67014436 5 12 6
67014436
5.00
12.00
6.50
6.00
N25 67170989 5 12 6.2
67170989
5.00
12.00
7.00
6.20
N25 67170991 5 12.7 8.5
67170991
5.00
12.70
9.00
8.50
N25 67170993 5 17 9
67170993
5.00
17.00
10.00
9.00
N25 67170995 6 12 3.5
67170995
6.00
12.00
4.50
3.50
N25 67014647 6 12 4
67014647
6.00
12.00
5.00
4.00
N25 67066172 6 12 4.5
67066172
6.00
12.00
5.00
4.50
N25 67066173 6 12 5
67066173
6.00
12.00
6.00
5.00
N25 67014648 6 12 5.5
67014648
6.00
12.00
6.50
5.50
N25 67014649 6 12 6
67014649
6.00
12.00
7.00
6.00
N25 67171002 6 12 7
67171002
6.00
12.00
8.00
7.00
N25 67171004 6 12.7 6
67171004
6.00
12.70
6.50
6.00
N25 67067783 6 13 8
67067783
6.00
13.00
9.00
8.00
N25 67077410 6 14 6
67077410
6.00
14.00
7.00
6.00
N25 67171009 6 15 5
67171009
6.00
15.00
6.00
5.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表