目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
SAFG - Thrust Bushing
DAIDO METAL
METAL
DAISLIDE
Powered by
CAD模型選擇
{daido/metal/daislide/thrust_bushing.prj},{NB=SAFG1615},{CNSORDERNO=SAFG1615},{ND=16},{IDH=22},{IDHT=H7(+0.021/0)},{GPHL=16},{GPHLT=d8(-0.050/-0.077)},{GPLL=16},{GPLLT=e7(-0.032/-0.050)},{HAC=16},{HACT=f7(-0.016/-0.034)},{ODF=35},{ODFT=±0.25},{FT=3},{FTT=0/-0.1},{ID=16},{IDT=+0.050/+0.032},{OD=22},{ODT=+0.041/+0.028},{L=15},{LT=-0.1/-0.3},{R=1.50},{R1=1.20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ND
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDHT
Recommended Housing I.D. Tolerance
[mm]
GPHL
Recommended General Purpose (Heavy load)
[mm]
GPHLT
Recommended General Purpose (Heavy load) Tolerance
[mm]
GPLL
Recommended General Purpose (Light load)
[mm]
GPLLT
Recommended General Purpose (Light load) Tolerance
[mm]
HAC
Recommended High Accuracy Purpose
[mm]
HACT
Recommended High Accuracy Purpose Tolerance
[mm]
ODF
Bushing Flange O.D.
[mm]
ODFT
Bushing Flange O.D. Tolerance
[mm]
FT
Bushing Flange Thickness
[mm]
FTT
Bushing Flange Thickness Tolerance
[mm]
ID
Bushing Inner Diameter
[mm]
IDT
Bushing Inner Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
L
Bushing Length
[mm]
LT
Bushing Length Tolerance
[mm]
SAFG0610
SAFG0610
6
10
H7(+0.015/0)
6
d8(-0.030/-0.048)
6
e7(-0.020/-0.032)
6
f7(-0.010/-0.022)
20
±0.25
3
0/-0.1
6
+0.032/+0.020
10
+0.028/+0.019
10
-0.1/-0.3
SAFG0612
SAFG0612
6
10
H7(+0.015/0)
6
d8(-0.030/-0.048)
6
e7(-0.020/-0.032)
6
f7(-0.010/-0.022)
20
±0.25
3
0/-0.1
6
+0.032/+0.020
10
+0.028/+0.019
12
-0.1/-0.3
SAFG0812
SAFG0812
8
12
H7(+0.018/0)
8
d8(-0.040/-0.062)
8
e7(-0.025/-0.040)
8
f7(-0.013/-0.028)
25
±0.25
3
0/-0.1
8
+0.040/+0.025
12
+0.034/+0.023
12
-0.1/-0.3
SAFG0815
SAFG0815
8
12
H7(+0.018/0)
8
d8(-0.040/-0.062)
8
e7(-0.025/-0.040)
8
f7(-0.013/-0.028)
25
±0.25
3
0/-0.1
8
+0.040/+0.025
12
+0.034/+0.023
15
-0.1/-0.3
SAFG1012
SAFG1012
10
14
H7(+0.018/0)
10
d8(-0.040/-0.062)
10
e7(-0.025/-0.040)
10
f7(-0.013/-0.028)
25
±0.25
3
0/-0.1
10
+0.040/+0.025
14
+0.034/+0.023
12
-0.1/-0.3
SAFG1015
SAFG1015
10
14
H7(+0.018/0)
10
d8(-0.040/-0.062)
10
e7(-0.025/-0.040)
10
f7(-0.013/-0.028)
25
±0.25
3
0/-0.1
10
+0.040/+0.025
14
+0.034/+0.023
15
-0.1/-0.3
SAFG1020
SAFG1020
10
14
H7(+0.018/0)
10
d8(-0.040/-0.062)
10
e7(-0.025/-0.040)
10
f7(-0.013/-0.028)
25
±0.25
3
0/-0.1
10
+0.040/+0.025
14
+0.034/+0.023
20
-0.1/-0.3
SAFG1212
SAFG1212
12
18
H7(+0.018/0)
12
d8(-0.050/-0.077)
12
e7(-0.032/-0.050)
12
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
12
+0.050/+0.032
18
+0.034/+0.023
12
-0.1/-0.3
SAFG1215
SAFG1215
12
18
H7(+0.018/0)
12
d8(-0.050/-0.077)
12
e7(-0.032/-0.050)
12
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
12
+0.050/+0.032
18
+0.034/+0.023
15
-0.1/-0.3
SAFG1220
SAFG1220
12
18
H7(+0.018/0)
12
d8(-0.050/-0.077)
12
e7(-0.032/-0.050)
12
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
12
+0.050/+0.032
18
+0.034/+0.023
20
-0.1/-0.3
SAFG1225
SAFG1225
12
18
H7(+0.018/0)
12
d8(-0.050/-0.077)
12
e7(-0.032/-0.050)
12
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
12
+0.050/+0.032
18
+0.034/+0.023
25
-0.1/-0.3
SAFG1312
SAFG1312
13
19
H7(+0.021/0)
13
d8(-0.050/-0.077)
13
e7(-0.032/-0.050)
13
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
13
+0.050/+0.032
19
+0.041/+0.028
12
-0.1/-0.3
SAFG1315
SAFG1315
13
19
H7(+0.021/0)
13
d8(-0.050/-0.077)
13
e7(-0.032/-0.050)
13
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
13
+0.050/+0.032
19
+0.041/+0.028
15
-0.1/-0.3
SAFG1320
SAFG1320
13
19
H7(+0.021/0)
13
d8(-0.050/-0.077)
13
e7(-0.032/-0.050)
13
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
13
+0.050/+0.032
19
+0.041/+0.028
20
-0.1/-0.3
SAFG1325
SAFG1325
13
19
H7(+0.021/0)
13
d8(-0.050/-0.077)
13
e7(-0.032/-0.050)
13
f7(-0.016/-0.034)
30
±0.25
3
0/-0.1
13
+0.050/+0.032
19
+0.041/+0.028
25
-0.1/-0.3
SAFG1512
SAFG1512
15
21
H7(+0.021/0)
15
d8(-0.050/-0.077)
15
e7(-0.032/-0.050)
15
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
15
+0.050/+0.032
21
+0.041/+0.028
12
-0.1/-0.3
SAFG1515
SAFG1515
15
21
H7(+0.021/0)
15
d8(-0.050/-0.077)
15
e7(-0.032/-0.050)
15
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
15
+0.050/+0.032
21
+0.041/+0.028
15
-0.1/-0.3
SAFG1520
SAFG1520
15
21
H7(+0.021/0)
15
d8(-0.050/-0.077)
15
e7(-0.032/-0.050)
15
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
15
+0.050/+0.032
21
+0.041/+0.028
20
-0.1/-0.3
SAFG1525
SAFG1525
15
21
H7(+0.021/0)
15
d8(-0.050/-0.077)
15
e7(-0.032/-0.050)
15
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
15
+0.050/+0.032
21
+0.041/+0.028
25
-0.1/-0.3
SAFG1612
SAFG1612
16
22
H7(+0.021/0)
16
d8(-0.050/-0.077)
16
e7(-0.032/-0.050)
16
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
16
+0.050/+0.032
22
+0.041/+0.028
12
-0.1/-0.3
SAFG1615
SAFG1615
16
22
H7(+0.021/0)
16
d8(-0.050/-0.077)
16
e7(-0.032/-0.050)
16
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
16
+0.050/+0.032
22
+0.041/+0.028
15
-0.1/-0.3
SAFG1620
SAFG1620
16
22
H7(+0.021/0)
16
d8(-0.050/-0.077)
16
e7(-0.032/-0.050)
16
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
16
+0.050/+0.032
22
+0.041/+0.028
20
-0.1/-0.3
SAFG1625
SAFG1625
16
22
H7(+0.021/0)
16
d8(-0.050/-0.077)
16
e7(-0.032/-0.050)
16
f7(-0.016/-0.034)
35
±0.25
3
0/-0.1
16
+0.050/+0.032
22
+0.041/+0.028
25
-0.1/-0.3
SAFG1814
SAFG1814
18
24
H7(+0.021/0)
18
d8(-0.050/-0.077)
18
e7(-0.032/-0.050)
18
f7(-0.016/-0.034)
40
±0.25
3
0/-0.1
18
+0.050/+0.032
24
+0.041/+0.028
14
-0.1/-0.3
SAFG1820
SAFG1820
18
24
H7(+0.021/0)
18
d8(-0.050/-0.077)
18
e7(-0.032/-0.050)
18
f7(-0.016/-0.034)
40
±0.25
3
0/-0.1
18
+0.050/+0.032
24
+0.041/+0.028
20
-0.1/-0.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表