目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
CP95 Hinge - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
Round cylinders accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/round_cylinders_accessories/cp95_hinge_st_asmtab.prj},{NB=CP95 Hinge_304 COC40I(00S)},{CODEX=COC40I},{MAT=AISI304 stainless steel body and pivots delrin bushes},{SUPPC=00},{PCG=S},{DI=40},{A=50},{A1=21.6},{A2=7},{A3=7.0},{B=30},{C=28},{D=27},{E=40},{F=46.1},{G=5},{G1=5},{H=15},{H1=12},{H2=M10x1},{H3=20},{H4=12},{CH=17},{I=9},{L=10},{P=13},{Q=5},{PPATH=../round_cylinders_accessories/cp95_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
G1
[mm]
H
ØH
[mm]
H1
ØH1
[mm]
H2
ⁿ/ₐ
H3
ØH3
[mm]
H4
ØH4
[mm]
CH
[mm]
I
ØI
[mm]
L
[mm]
P
[mm]
Q
[mm]
CP95 Hinge_304 COC32I(00S...
COC32I00S
AISI304 stainless steel b...
32
40
18.0
6
6.0
24
20
20
35
38.1
4
4
12
10
M8x1
15
10
13
7
8
12
4
CP95 Hinge_304 COC40I(00S...
COC40I00S
AISI304 stainless steel b...
40
50
21.6
7
7.0
30
28
27
40
46.1
5
5
15
12
M10x1
20
12
17
9
10
13
5
CP95 Hinge_304 COC50I(00S...
COC50I00S
AISI304 stainless steel b...
50
54
26.4
9
8.5
34
36
30
45
57.1
6
6
18
14
M12x1.5
23
14
19
9
10
14
6
CP95 Hinge_304 COC63I(00S...
COC63I00S
AISI304 stainless steel b...
63
65
31.5
13
8.5
35
42
34
50
70.1
6
6
20
16
M14x1.5
23
16
19
9
15
16
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表