目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Pivot Pin, Spherical Bearing (AA6) - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/pivot_pin_sph_bear_aa6_zinc.prj},{NB=Pivot Pin, Spherical Bearing (AA6) PRS50S(00S)},{CODEX=PRS50S},{MAT=Zinc coated steel},{SUPPC=00},{PCG=S},{DI=50},{D4=4},{L8=20},{JK=16},{L5=54},{L9=8.0},{ES=41.0},{ACCMAT=Zinc}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
D4
ØD4
[mm]
L8
[mm]
JK
ØJK
[mm]
L5
[mm]
L9
[mm]
ES
[mm]
Pivot Pin, Spherical Bear...
PRS32S00S
Zinc coated steel
32
3
14
10
41
6.5
31.5
Pivot Pin, Spherical Bear...
PRS40S00S
Zinc coated steel
40
4
16
12
48
8.0
36.0
Pivot Pin, Spherical Bear...
PRS50S00S
Zinc coated steel
50
4
20
16
54
8.0
41.0
Pivot Pin, Spherical Bear...
PRS63S00S
Zinc coated steel
63
4
20
16
60
8.0
47.0
Pivot Pin, Spherical Bear...
PRS80S00S
Zinc coated steel
80
4
24
20
75
8.0
61.0
Pivot Pin, Spherical Bear...
PRS100S00S
Zinc coated steel
100
4
24
20
85
8.0
71.0
Pivot Pin, Spherical Bear...
PRS125S00S
Zinc coated steel
125
6
36
30
110
12.0
91.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表