您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Tube end flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Flexible Tube (None blade)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/flexible_tube_none_blade/tube_end_flexible_tube_sus_asmtab.prj},{NB=TE1/4FXT2000},{CNSORDERNO=TE1/4FXT2000},{PC=21660},{STD=TE1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{L=2000},{L1=1950},{TFS=1/4},{FB=15},{JS=Tube end},{RBR=-},{PPATH=tube_end_flexible_tube_sus_parts/tube_end_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
FB
Fixed bending radius
[mm]
JS
Joint standard
ⁿ/ₐ
RBR
Repeated bending radius
[mm]
TE1/16FXT250
TE1/16FXT250
23480
1.59
1.0
2.7
1.6
250
200
1/16
15
Tube end
45
TE1/16FXT500
TE1/16FXT500
23481
1.59
1.0
2.7
1.6
500
450
1/16
15
Tube end
45
TE1/16FXT750
TE1/16FXT750
23482
1.59
1.0
2.7
1.6
750
700
1/16
15
Tube end
45
TE1/16FXT1000
TE1/16FXT1000
23483
1.59
1.0
2.7
1.6
1000
950
1/16
15
Tube end
45
TE1/8FXT250
TE1/8FXT250
21344
3.18
1.6
5.0
3.3
250
210
1/8
10
Tube end
75
TE1/8FXT500
TE1/8FXT500
22107
3.18
1.6
5.0
3.3
500
460
1/8
10
Tube end
75
TE1/8FXT750
TE1/8FXT750
22108
3.18
1.6
5.0
3.3
750
710
1/8
10
Tube end
75
TE1/8FXT1000
TE1/8FXT1000
22109
3.18
1.6
5.0
3.3
1000
960
1/8
10
Tube end
75
TE1/8FXT1500
TE1/8FXT1500
23140
3.18
1.6
5.0
3.3
1500
1460
1/8
10
Tube end
75
TE1/8FXT2000
TE1/8FXT2000
23142
3.18
1.6
5.0
3.3
2000
1960
1/8
10
Tube end
75
TE1/8FXT2500
TE1/8FXT2500
23144
3.18
1.6
5.0
3.3
2500
2460
1/8
10
Tube end
75
TE1/8FXT3000
TE1/8FXT3000
23146
3.18
1.6
5.0
3.3
3000
2960
1/8
10
Tube end
75
TE1/4FXT250
TE1/4FXT250
21163
6.35
4.5
8.9
5.4
250
200
1/4
15
Tube end
-
TE1/4FXT500
TE1/4FXT500
20260
6.35
4.5
8.9
5.4
500
450
1/4
15
Tube end
-
TE1/4FXT750
TE1/4FXT750
21164
6.35
4.5
8.9
5.4
750
700
1/4
15
Tube end
-
TE1/4FXT1000
TE1/4FXT1000
20258
6.35
4.5
8.9
5.4
1000
950
1/4
15
Tube end
-
TE1/4FXT1500
TE1/4FXT1500
22930
6.35
4.5
8.9
5.4
1500
1450
1/4
15
Tube end
-
TE1/4FXT2000
TE1/4FXT2000
21660
6.35
4.5
8.9
5.4
2000
1950
1/4
15
Tube end
-
TE1/4FXT2500
TE1/4FXT2500
22933
6.35
4.5
8.9
5.4
2500
2450
1/4
15
Tube end
-
TE1/4FXT3000
TE1/4FXT3000
22935
6.35
4.5
8.9
5.4
3000
2950
1/4
15
Tube end
-
TE3/8FXT250
TE3/8FXT250
21165
9.52
7.0
13.8
10.0
250
190
3/8
25
Tube end
-
TE3/8FXT500
TE3/8FXT500
21021
9.52
7.0
13.8
10.0
500
440
3/8
25
Tube end
-
TE3/8FXT750
TE3/8FXT750
21166
9.52
7.0
13.8
10.0
750
690
3/8
25
Tube end
-
TE3/8FXT1000
TE3/8FXT1000
21024
9.52
7.0
13.8
10.0
1000
940
3/8
25
Tube end
-
TE3/8FXT1500
TE3/8FXT1500
21964
9.52
7.0
13.8
10.0
1500
1440
3/8
25
Tube end
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表