您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Swagelok flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Flexible Tube (None blade)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/flexible_tube_none_blade/swagelok_flexible_tube_sus_asmtab.prj},{NB=SW1/4FXT3000},{CNSORDERNO=SW1/4FXT3000},{PC=23154},{STD=SW1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{L=3000},{L1=2897},{TFS=1/4},{FB=15},{JS=Swagelok®},{RBR=-},{PPATH=swagelok_flexible_tube_sus_parts/swagelok_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
FB
Fixed bending radius
[mm]
JS
Joint standard
ⁿ/ₐ
RBR
Repeated bending radius
[mm]
SW1/8FXT250
SW1/8FXT250
22110
3.18
1.6
5.0
3.3
250
157
1/8
10
Swagelok®
75
SW1/8FXT500
SW1/8FXT500
22111
3.18
1.6
5.0
3.3
500
407
1/8
10
Swagelok®
75
SW1/8FXT750
SW1/8FXT750
22112
3.18
1.6
5.0
3.3
750
657
1/8
10
Swagelok®
75
SW1/8FXT1000
SW1/8FXT1000
22113
3.18
1.6
5.0
3.3
1000
907
1/8
10
Swagelok®
75
SW1/8FXT1500
SW1/8FXT1500
23243
3.18
1.6
5.0
3.3
1500
1407
1/8
10
Swagelok®
75
SW1/8FXT2000
SW1/8FXT2000
23245
3.18
1.6
5.0
3.3
2000
1907
1/8
10
Swagelok®
75
SW1/8FXT2500
SW1/8FXT2500
23247
3.18
1.6
5.0
3.3
2500
2407
1/8
10
Swagelok®
75
SW1/8FXT3000
SW1/8FXT3000
23249
3.18
1.6
5.0
3.3
3000
2907
1/8
10
Swagelok®
75
SW1/4FXT250
SW1/4FXT250
20483
6.35
4.5
8.9
5.4
250
147
1/4
15
Swagelok®
-
SW1/4FXT500
SW1/4FXT500
20295
6.35
4.5
8.9
5.4
500
397
1/4
15
Swagelok®
-
SW1/4FXT750
SW1/4FXT750
20595
6.35
4.5
8.9
5.4
750
647
1/4
15
Swagelok®
-
SW1/4FXT1000
SW1/4FXT1000
20576
6.35
4.5
8.9
5.4
1000
897
1/4
15
Swagelok®
-
SW1/4FXT1500
SW1/4FXT1500
21809
6.35
4.5
8.9
5.4
1500
1397
1/4
15
Swagelok®
-
SW1/4FXT2000
SW1/4FXT2000
23150
6.35
4.5
8.9
5.4
2000
1897
1/4
15
Swagelok®
-
SW1/4FXT2500
SW1/4FXT2500
23152
6.35
4.5
8.9
5.4
2500
2397
1/4
15
Swagelok®
-
SW1/4FXT3000
SW1/4FXT3000
23154
6.35
4.5
8.9
5.4
3000
2897
1/4
15
Swagelok®
-
SW3/8FXT250
SW3/8FXT250
21030
9.52
7.0
13.8
10.0
250
147
3/8
25
Swagelok®
-
SW3/8FXT500
SW3/8FXT500
21031
9.52
7.0
13.8
10.0
500
397
3/8
25
Swagelok®
-
SW3/8FXT750
SW3/8FXT750
21032
9.52
7.0
13.8
10.0
750
647
3/8
25
Swagelok®
-
SW3/8FXT1000
SW3/8FXT1000
21033
9.52
7.0
13.8
10.0
1000
897
3/8
25
Swagelok®
-
SW3/8FXT1500
SW3/8FXT1500
23156
9.52
7.0
13.8
10.0
1500
1397
3/8
25
Swagelok®
-
SW3/8FXT2000
SW3/8FXT2000
23158
9.52
7.0
13.8
10.0
2000
1897
3/8
25
Swagelok®
-
SW3/8FXT2500
SW3/8FXT2500
23160
9.52
7.0
13.8
10.0
2500
2397
3/8
25
Swagelok®
-
SW3/8FXT3000
SW3/8FXT3000
23162
9.52
7.0
13.8
10.0
3000
2897
3/8
25
Swagelok®
-
SW1/2FXT250
SW1/2FXT250
21034
12.70
10.0
19.4
15.0
250
147
1/2
30
Swagelok®
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表