目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
CFS
NIDEC COMPONENTS
Switch
DIP Slide Switches
Powered by
CAD模型選擇
{copal/switch/dip_slide_switches/cfs_asmtab.prj},{NB=CFS-0503MC},{NOB=5 bits},{SOT=Through hole pin},{S=Convex knob of 1 mm, non-washable type (Without seal tape)},{FOP=Magazine},{L=14.15},{CS=Gold plated},{VER=5},{TS=T},{PPATH=assemblies/cfs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NOB
Number of Bits
ⁿ/ₐ
SOT
Shapes of Terminal
ⁿ/ₐ
S
Structure
ⁿ/ₐ
FOP
Form of Packaging
ⁿ/ₐ
L
Length
[mm]
CFS-0100TA
CFS-0100TA
1 bit
J-hook
Flat knob, washable type ...
Taping
3.95
CFS-0100MA
CFS-0100MA
1 bit
J-hook
Flat knob, washable type ...
Magazine
3.95
CFS-0101TA
CFS-0101TA
1 bit
J-hook
Flat knob, non-washable t...
Taping
3.95
CFS-0101MA
CFS-0101MA
1 bit
J-hook
Flat knob, non-washable t...
Magazine
3.95
CFS-0102TA
CFS-0102TA
1 bit
J-hook
Convex knob of 0.6 mm, no...
Taping
3.95
CFS-0102MA
CFS-0102MA
1 bit
J-hook
Convex knob of 0.6 mm, no...
Magazine
3.95
CFS-0100TB
CFS-0100TB
1 bit
Gull wing
Flat knob, washable type ...
Taping
3.95
CFS-0100MB
CFS-0100MB
1 bit
Gull wing
Flat knob, washable type ...
Magazine
3.95
CFS-0101TB
CFS-0101TB
1 bit
Gull wing
Flat knob, non-washable t...
Taping
3.95
CFS-0101MB
CFS-0101MB
1 bit
Gull wing
Flat knob, non-washable t...
Magazine
3.95
CFS-0102TB
CFS-0102TB
1 bit
Gull wing
Convex knob of 0.6 mm, no...
Taping
3.95
CFS-0102MB
CFS-0102MB
1 bit
Gull wing
Convex knob of 0.6 mm, no...
Magazine
3.95
CFS-0103TB
CFS-0103TB
1 bit
Gull wing
Convex knob of 1 mm, non-...
Taping
3.95
CFS-0103MB
CFS-0103MB
1 bit
Gull wing
Convex knob of 1 mm, non-...
Magazine
3.95
CFS-0100MC
CFS-0100MC
1 bit
Through hole pin
Flat knob, washable type ...
Magazine
3.95
CFS-0101MC
CFS-0101MC
1 bit
Through hole pin
Flat knob, non-washable t...
Magazine
3.95
CFS-0102MC
CFS-0102MC
1 bit
Through hole pin
Convex knob of 0.6 mm, no...
Magazine
3.95
CFS-0103MC
CFS-0103MC
1 bit
Through hole pin
Convex knob of 1 mm, non-...
Magazine
3.95
CFS-0200TA
CFS-0200TA
2 bits
J-hook
Flat knob, washable type ...
Taping
6.50
CFS-0200MA
CFS-0200MA
2 bits
J-hook
Flat knob, washable type ...
Magazine
6.50
CFS-0201TA
CFS-0201TA
2 bits
J-hook
Flat knob, non-washable t...
Taping
6.50
CFS-0201MA
CFS-0201MA
2 bits
J-hook
Flat knob, non-washable t...
Magazine
6.50
CFS-0202TA
CFS-0202TA
2 bits
J-hook
Convex knob of 0.6 mm, no...
Taping
6.50
CFS-0202MA
CFS-0202MA
2 bits
J-hook
Convex knob of 0.6 mm, no...
Magazine
6.50
CFS-0200TB
CFS-0200TB
2 bits
Gull wing
Flat knob, washable type ...
Taping
6.50
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表