目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
SP
NIDEC COMPONENTS
Fujisoku Products
Pushbutton Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/push_switches/sp_asmtab.prj},{NB=SP110D-Z-140008050153},{CNSORDERNOX=SP110D-Z},{SF=ON-ON},{NOP=1},{RV=AC125V 10A Max. / AC250V 6A Max.},{CB=140008050153},{CBX='140008050153','Black (Dia.10) : 140008050153','140008050162','White (Dia.10) : 140008050162','140008050155','Red (Dia.10) : 140008050155', '140008050158','White (Dia.15) : 140008050158','140008050164','Red (Dia.15) : 140008050164','140008050163','Black (Dia.15) : 140008050163','140008050165','Gray (Dia.15) : 140008050165'},{BLOCK1=1003},{BLOCK2=2003},{BLOCK3=3004},{PRAVERS=3},{THVERS=3},{ROTVERS=1},{TERMINALVERS=5},{CAPVERS=2},{PPATH=assemblies/sp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
SP103AB-Z-140008050153
SP103AB-Z-140008050153
ON-OFF
1
AC125V 3A Max.
SP103V-Z-140008050153
SP103V-Z-140008050153
ON-ON
1
AC125V 3A Max.
SP103B-Z-140008050153
SP103B-Z-140008050153
ON-(OFF)
1
AC125V 3A Max. / AC250V 1...
SP103C-Z-140008050153
SP103C-Z-140008050153
OFF-(ON)
1
AC125V 3A Max. / AC250V 1...
SP110A-Z-140008050153
SP110A-Z-140008050153
OFF-ON
1
AC125V 10A Max. / AC250V ...
SP110D-Z-140008050153
SP110D-Z-140008050153
ON-ON
1
AC125V 10A Max. / AC250V ...
SP110AC-Z
SP110AC-Z
OFF-ON
1
AC125V 10A Max. / AC250V ...
SP210K-Z-140008050153
SP210K-Z-140008050153
ON-OFF
2
AC125V 10A Max. / AC250V ...
SP210N-Z-140008050153
SP210N-Z-140008050153
ON-ON
2
AC125V 10A Max. / AC250V ...
SP210L-Z-140008050153
SP210L-Z-140008050153
ON-(OFF)
2
AC125V 10A Max. / AC250V ...
SP210M-Z-140008050153
SP210M-Z-140008050153
OFF-(ON)
2
AC125V 10A Max. / AC250V ...
SP210R-Z-140008050153
SP210R-Z-140008050153
ON-(ON)
2
AC125V 10A Max. / AC250V ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表