目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
8Y
NIDEC COMPONENTS
Fujisoku Products
Pushbutton Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/push_switches/8y_series_asmtab.prj},{NB=8Y2021-Z},{CNSORDERNO1=8Y2021-Z},{SF=ON-(ON)},{NOP=2},{RV=AC 125V 6A Max. / AC 250V 3A Max.},{TS=Solder},{CS=},{CC=},{PNH=140008010243},{PNW=140008030055},{PNL=140008020067},{PPATH=assemblies/8y_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of Poles
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
CS
Contact Specs
ⁿ/ₐ
8Y1011-Z
8Y1011-Z
ON-ON
1
AC 125V 6A Max. / AC 250V...
Solder
8Y1021-Z
8Y1021-Z
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
8Y2011-Z
8Y2011-Z
ON-ON
2
AC 125V 6A Max. / AC 250V...
Solder
8Y2021-Z
8Y2021-Z
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
8Y2021C-Z
8Y2021C-Z
ON-(ON)
2
DC 20V 25mA Max.
Solder
Gold plated
8Y3011-Z
8Y3011-Z
ON-ON
3
AC 125V 6A Max. / AC 250V...
Solder
8Y3021-Z
8Y3021-Z
ON-(ON)
3
AC 125V 6A Max. / AC 250V...
Solder
8Y4011-Z
8Y4011-Z
ON-ON
4
AC 125V 6A Max. / AC 250V...
Solder
8Y4021-Z
8Y4021-Z
ON-(ON)
4
AC 125V 6A Max. / AC 250V...
Solder
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表