目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
CF-LA
NIDEC COMPONENTS
Fujisoku Products
Lever&Rocker Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/lever_rocker_switches/cf_la_asmtab.prj},{NB=CF-LA-2KC5-6},{CNSORDERNO=CF-LA-2KC5-6},{SF=ON-OFF},{NOP=2},{RV=AC 125V 16A Max. / AC 250V 16A Max.},{TS=Left angle},{PS=Bulk in Plastic Bag},{T=Temporarily dust proof},{RD=dsp_d.gif},{S=C-UL US,UL(TV-8),ENEC},{DOR=Same as DXF},{TV1=6},{TV2=7},{PPATH=assemblies/cf_la_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
PS
Packaging specifications
ⁿ/ₐ
T
Type
ⁿ/ₐ
CF-LA-1AC-1
CF-LA-1AC-1
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-1AC-2
CF-LA-1AC-2
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-1AC-3
CF-LA-1AC-3
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-1AC-4
CF-LA-1AC-4
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-1AC-5
CF-LA-1AC-5
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-1AC-6
CF-LA-1AC-6
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-2KC-1
CF-LA-2KC-1
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-2KC-2
CF-LA-2KC-2
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-2KC-3
CF-LA-2KC-3
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-2KC-4
CF-LA-2KC-4
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-2KC-5
CF-LA-2KC-5
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-2KC-6
CF-LA-2KC-6
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Bulk in Plastic Bag
Temporarily dust proof
CF-LA-1AC-1C
CF-LA-1AC-1C
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-1AC-2C
CF-LA-1AC-2C
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-1AC-3C
CF-LA-1AC-3C
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-1AC-4C
CF-LA-1AC-4C
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-1AC-5C
CF-LA-1AC-5C
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-1AC-6C
CF-LA-1AC-6C
ON-OFF
1
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-2KC-1C
CF-LA-2KC-1C
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-2KC-2C
CF-LA-2KC-2C
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-2KC-3C
CF-LA-2KC-3C
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-2KC-4C
CF-LA-2KC-4C
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-2KC-5C
CF-LA-2KC-5C
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-2KC-6C
CF-LA-2KC-6C
ON-OFF
2
AC 125V 16A Max. / AC 250...
PCB
Card bord tray
Temporarily dust proof
CF-LA-1AC4-1
CF-LA-1AC4-1
ON-OFF
1
AC 125V 16A Max. / AC 250...
Right angle
Bulk in Plastic Bag
Temporarily dust proof
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表