nLLK 08 N - Ex-self contained light fitting for fluorescent lamps for zone 2/21/22
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
nLLK 08 Zone 2, 21, 22
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_2_nllk/ex_notleuchte_2_21_22_asmtab.prj},{NB=13469236131_(1)},{IDNR=13469236131},{PRAX=108},{TYPE=2 x 36 W, 2/6-2},{NT=Ex-self contained light fitting for fluorescent lamps for zone 2/21/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA de mb ib IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 162/ Type Examination Certificate: BVS 09 ATEX E 147},{T3=IECEx Certificate of Conformity: IECEx BVS 11.0065 / IECEx BVS 12.0069},{T4=permissible ambient temperature: -25 °C up to +40 °C},{T5=Rated voltage: 220 V - 230 V AC},{T8=Luminous flux in emergency operation: 1040 lm (31 %)},{T9=Rated luminous flux of the lamp= 6700 lm depends on used lamps},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T8
Luminous flux in emergency operation
ⁿ/ₐ
T9
Rated luminous flux of the lamp
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
13469218001
13469218001
2 x 18 W, 1/6-1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
415 lm (30 %)
2700 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
4.5 kg
RAL 7035 light gray
nLLK 08018/18 N -3 h (2 x...
Emergency lighting lumina...
13469218011
13469218011
2 x 18 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
415 lm (30 %)
2700 lm depends on used l...
IP66
2 x M25 cable gland, 2 th...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6 kg
RAL 7035 light gray
nLLK 08018/18 N -3 h (2 x...
Emergency lighting lumina...
13469218031
13469218031
2 x 18 W, 1/6 1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
415 lm (30 %)
2700 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
4.5 kg
RAL 7035 light gray
nLLK 08018/18 N -3 h (2 x...
Emergency lighting lumina...
13469218131
13469218131
2 x 18 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
415 lm (30 %)
2700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6 kg
RAL 7035 light gray
nLLK 08018/18 N -3 h (2 x...
Emergency lighting lumina...
13469236001
13469236001
2 x 36 W, 1/6-1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
1040 lm (31 %)
6700 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
9.3 kg
RAL 7035 light gray
nLLK 08036/36 N -3 h (2 x...
Emergency lighting lumina...
13469236011
13469236011
2 x 36 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 V - 230 V AC
1040 lm (31 %)
6700 lm depends on used l...
IP66
2 x M25 cable gland, 2 th...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
9.3 kg
RAL 7035 light gray
nLLK 08036/36 N -3 h (2 x...
Emergency lighting lumina...
13469236031
13469236031
2 x 36 W, 1/6-1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
1040 lm (31 %)
6700 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
9.3 kg
RAL 7035 light gray
nLLK 08036/36 N -3 h (2 x...
Emergency lighting lumina...
13469236131
13469236131
2 x 36 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 V - 230 V AC
1040 lm (31 %)
6700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
9.3 kg
RAL 7035 light gray
nLLK 08036/36 N -3 h (2 x...
Emergency lighting lumina...
13470218001
13470218001
2 x 18 W, 1/6-1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
880 lm (65 %)
2700 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
4.5 kg
RAL 7035 light gray
nLLK 08018/18 N -1.5 h (2...
Emergency lighting lumina...
13470218011
13470218011
2 x 18 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
880 lm (65 %)
2700 lm depends on used l...
IP66
2 x M25 cable gland, 2 th...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6 kg
RAL 7035 light gray
nLLK 08018/18 N -1.5 h (2...
Emergency lighting lumina...
13470218031
13470218031
2 x 18 W, 1/6 1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
880 lm (65 %)
2700 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.4 kg
RAL 7035 light gray
nLLK 08018/18 N -1.5 h (2...
Emergency lighting lumina...
13470218131
13470218131
2 x 18 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
880 lm (65 %)
2700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6 kg
RAL 7035 light gray
nLLK 08018/18 N -1.5 h (2...
Emergency lighting lumina...
13470236001
13470236001
2 x 36 W, 1/6-1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
1200 lm (36 %)
6700 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
8.3 kg
RAL 7035 light gray
nLLK 08036/36 N -1.5 h (2...
Emergency lighting lumina...
13470236011
13470236011
2 x 36 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 V - 230 V AC
1200 lm (36 %)
6700 lm depends on used l...
IP66
2 x M25 cable gland, 2 th...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
9.3 kg
RAL 7035 light gray
nLLK 08036/36 N -1.5 h (2...
Emergency lighting lumina...
13470236031
13470236031
2 x 36 W, 1/6-1
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 V - 230 V AC
1200 lm (36 %)
6700 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
8.3 kg
RAL 7035 light gray
nLLK 08036/36 N -1.5 h (2...
Emergency lighting lumina...
13470236131
13470236131
2 x 36 W, 2/6-2
Ex-self contained light f...
<Ex> II 3 G Ex nA de mb i...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 V - 230 V AC
1200 lm (36 %)
6700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
9.3 kg
RAL 7035 light gray
nLLK 08036/36 N -1.5 h (2...
Emergency lighting lumina...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表