Type 1 Screw Cover Wireway - Painted & Galvanized - Wireway
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_qc_hcw_asmtab.prj},{NB=4412_G},{FINISH=G},{A=4.00},{B=4.00},{C=12.00},{K=},{LOD=},{PPATH=parts/type_1_qc_hcw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[Inch]
DMM
D
[mm]
G
Gauge
ⁿ/ₐ
KTB
Knockout Top & Bottom
ⁿ/ₐ
2212 G
2212 G
2.50
64
64
305
2.50x2.50x12.00
64x64x305
1.25
32
16
H
3312 G
3312 G
3.00
76
76
305
3.00x3.00x12.00
76x76x305
1.50
38
16
HJ
4412 G
4412 G
4.00
102
102
305
4.00x4.00x12.00
102x102x305
2.75
70
16
HJ
6412 G
6412 G
6.00
152
102
305
6.00x4.00x12.00
152x102x305
4.25
108
16
HJ
8812 G
8812 G
8.00
203
203
305
8.00x8.00x12.00
203x203x305
6.00
152
14
HJ
101012 G
101012 G
10.00
254
254
305
10.00x10.00x12.00
254x254x305
8.00
203
14
HJ
121212 G
121212 G
12.00
305
305
305
12.00x12.00x12.00
305x305x305
10.00
254
14
HJ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表