NEMA 12 Lay-In Wireway, 90° Elbow, Top Opening
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema_12_liw_90_elbow_to_asmtab.prj},{NB=44-12LE9A},{SIZE=4x4},{H=4.00},{HMM=102},{W=4.00},{WMM=102},{A=6.75},{AMM=171},{B=4.75},{BMM=121},{G=14},{GF=10},{LOD=},{SZA=44},{D=0.281},{H1=4.010},{H2=4.820},{T1=3.548},{T2=0.765},{T3=0.000},{T4=0.000},{W1=4.020},{W2=4.625},{W3=5.640},{W4=4.875},{W5=0.000},{E=0.250},{PPATH=parts_dabo/nema_12_liw_90_elbow_to_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
H
[Inch]
HMM
H
[mm]
W
[Inch]
WMM
W
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
22-12LE9A
22-12LE9A
2.5x2.5
2.50
64
2.50
64
5.25
133
4.00
102
44-12LE9A
44-12LE9A
4x4
4.00
102
4.00
102
6.75
171
4.75
121
66-12LE9A
66-12LE9A
6x6
6.00
152
6.00
152
8.75
222
5.75
146
88-12LE9A
88-12LE9A
8x8
8.00
203
8.00
203
10.75
273
6.75
171
126-12LE9A
126-12LE9A
12x6
6.00
152
12.00
305
14.75
375
8.75
222
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表