Type 4 Free-Standing with Quarter-Turn Latches - Type 4 Panel Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 4 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4/type_4_sdfs_enclos_qt_asmtab.prj},{NB=722418-4FSQT},{A=72},{AMM=1829},{B=24},{C=18},{D=29.12},{DMM=739},{LOD=},{PPATH=parts/part_brja/type_4_sdfs_enclos_qt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part number
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
B
B - Width
[mm]
BMM
B - Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
D
[Inch]
DMM
D
[mm]
ABC
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ABCMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
722418-4FSQT
722418-4FSQT
72
1829
24
609
18
457
29.12
739
72.00 x 24.00 x 18.00
1829 x 609 x 457
723024-4FSQT
723024-4FSQT
72
1829
30
762
24
609
29.12
739
72.00 x 30.00 x 24.00
1829 x 762 x 609
723624-4FSQT
723624-4FSQT
72
1829
36
914
24
609
29.12
739
72.00 x 36.00 x 24.00
1829 x 914 x 609
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表