Type 12 Free-Standing Single-Door Enclosures, Full Panel Accessories - Type 12 / 13 Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_12_13/type_12_sd_enclos_full_panel.prj},{NB=AF6024P},{A=47.87},{B=19.87},{G=12},{GG=0.102},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
PS
Panel Size - Height x Width
[Inch]
PSMM
Panel Size - Height x Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width
[Inch]
ESMM
Enclosure Size - Height x Width
[mm]
G
Gauge
ⁿ/ₐ
AF6024P
AF6024P
47.87
1216
505
47.87x19.87
1216x505
23.12
587
60.00x24.00
1216x505
12
AF7224P
AF7224P
59.87
1521
505
59.87x19.87
1521x505
29.12
740
72.00x24.00
1521x505
12
AF9024P
AF9024P
77.87
1978
505
77.87x19.87
1978x505
38.12
968
90.00x24.00
1978x505
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表