Support Bases Only - Dura-Blok Rooftop Supports
Eaton B-Line
Bolted Framing (Strut Systems)
DURA-BLOK™ Rooftop Supports
Powered by
CAD模型選擇
{cooperbline/bolted_framing/db_rs/supp_base.prj},{NB=DBM},{PN=DBM},{HXWXLIN=4 x 6 x 4.8},{HXWXLMM=101.6 x 152.4 x 121.9},{WLBS=2.35},{WKG=1.07},{LOADL=200},{LOADK=0.89},{BASE=DBM},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
HXWXLIN
Height x Width x Length
[Inch]
HXWXLMM
Height x Width x Length
[mm]
WLBS
Wt./Each
[Lbs]
WKG
Wt./Each
[kg]
LOADL
Load Rating
[Lbs]
LOADK
Load Rating
[kN]
DBM
DBM
4 x 6 x 4.8
101.6 x 152.4 x 121.9
2.35
1.07
200
0.89
DBP
DBP
4 x 6 x 9.6
101.6 x 152.4 x 243.8
4.48
2.03
500
2.22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表