目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GAI-R - Straight female couplings
Conexa
DIN Verschraubungen
Aufschraub- und Manometerverschraubungen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_9_aufschraub_mano/c_gai_r_asmtab.prj},{NB=C-GAI 22 LR},{BEZ1=GAI 22 LR},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{D1=22},{T1=G3/4},{D3=19.0},{L1=43.0},{L2=35.5},{L3=22.0},{L4=52.0},{S1=36},{S2=36},{PPATH=assemblies/c_gai_r_asmtpl.prj},{KGEINZEL=17.3},{KGM=7.9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T1
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GAI 06 LR
C-GAI 06 LR
L
315
6
G1/8
4.0
26.0
19.0
12.0
34.0
14
14
2.2
CONEXA C-GAI 06 LR 1/4
C-GAI 06 LR 1/4
L
315
6
G1/4
4.0
31.0
24.0
17.0
39.0
19
14
4.2
CONEXA C-GAI 08 LR
C-GAI 08 LR
L
315
8
G1/4
6.0
31.0
24.0
17.0
39.0
19
17
5.2
CONEXA C-GAI 08 LR 3/8
C-GAI 08 LR 3/8
L
315
8
G3/8
6.0
32.0
25.0
17.0
40.0
24
17
7.6
CONEXA C-GAI 08 LR 1/2
C-GAI 08 LR 1/2
L
315
8
G1/2
6.0
36.0
29.0
20.0
44.0
27
17
9.4
CONEXA C-GAI 10 LR
C-GAI 10 LR
L
315
10
G1/4
8.0
32.0
25.0
17.0
40.0
19
19
5.8
CONEXA C-GAI 10 LR 3/8
C-GAI 10 LR 3/8
L
315
10
G3/8
8.0
33.0
26.0
17.0
41.0
24
19
7.9
CONEXA C-GAI 10 LR 1/2
C-GAI 10 LR 1/2
L
315
10
G1/2
8.0
37.0
30.0
20.0
45.0
27
19
9.7
CONEXA C-GAI 12 LR
C-GAI 12 LR
L
315
12
G3/8
10.0
33.0
26.0
17.0
41.0
24
22
8.6
CONEXA C-GAI 12 LR 1/2
C-GAI 12 LR 1/2
L
315
12
G1/2
10.0
37.0
30.0
20.0
45.0
27
22
10.4
CONEXA C-GAI 15 LR
C-GAI 15 LR
L
315
15
G1/2
12.0
38.0
31.0
20.0
46.0
27
27
12.8
CONEXA C-GAI 18 LR
C-GAI 18 LR
L
315
18
G1/2
15.0
38.0
30.5
20.0
47.0
27
32
14.7
CONEXA C-GAI 18 LR 3/8
C-GAI 18 LR 3/8
L
315
18
G3/8
15.0
34.0
26.5
17.0
43.0
27
32
15.4
CONEXA C-GAI 22 LR
C-GAI 22 LR
L
160
22
G3/4
19.0
43.0
35.5
22.0
52.0
36
36
25.2
CONEXA C-GAI 28 LR
C-GAI 28 LR
L
160
28
G1
24.0
45.5
38.0
24.5
54.5
41
41
30.1
CONEXA C-GAI 35 LR
C-GAI 35 LR
L
160
35
G1 1/4
30.0
51.5
41.0
26.5
62.5
55
50
59.6
CONEXA C-GAI 42 LR
C-GAI 42 LR
L
160
42
G1 1/2
36.0
53.5
42.5
28.5
65.5
60
60
73.8
CONEXA C-GAI 06 SR
C-GAI 06 SR
S
400
6
G1/4
4.0
33.0
26.0
17.0
41.0
19
17
5.8
CONEXA C-GAI 08 SR
C-GAI 08 SR
S
400
8
G1/4
5.0
33.0
26.0
17.0
41.0
19
19
6.8
CONEXA C-GAI 10 SR
C-GAI 10 SR
S
400
10
G3/8
7.0
34.0
26.5
17.0
43.0
24
22
9.8
CONEXA C-GAI 12 SR
C-GAI 12 SR
S
400
12
G3/8
8.0
34.0
26.5
17.0
43.0
24
24
10.3
CONEXA C-GAI 12 SR 1/2
C-GAI 12 SR 1/2
S
400
12
G1/2
8.0
38.0
30.5
20.0
47.0
30
24
12.2
CONEXA C-GAI 14 SR
C-GAI 14 SR
S
400
14
G1/2
10.0
40.0
32.0
20.0
50.0
30
27
17.3
CONEXA C-GAI 16 SR
C-GAI 16 SR
S
400
16
G1/2
12.0
40.0
31.5
20.0
50.0
30
30
18.8
CONEXA C-GAI 20 SR
C-GAI 20 SR
S
315
20
G3/4
16.0
45.0
34.5
22.0
56.0
36
36
29.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GAI-R EO - Swivel connector
Parker
29.02.2024
C-MAVE - Manometer couplings
Conexa
02.08.2013
Strain relief type ZL-MH
Murrplastik
10.11.2021
P-SOUK65-40-1 - Aerial Cam Unit
Chinese Manufacturers
21.05.2014
EVGE-R-ED EO - Standpipe connector
Parker
29.02.2024
C-RI - Reducing - Extension socket with internal thread
Conexa
02.08.2013
DG104-R EO - Elbow male stud ball bearing rotary union
Parker
29.02.2024
SKA EO - Weld nipple
Parker
29.02.2024
C-GE-R-WD - Straight male stud fitting Form E with soft seal
Conexa
04.11.2013
C-GAI-NPT - Straight female couplings
Conexa
02.08.2013
C-EGE-R-WD - Standpipe adaptors with taper
Conexa
02.08.2013
C-EW - Elbow couplings with taper
Conexa
02.08.2013
GE-R-ED EO - Male Stud connector
Parker
29.02.2024
C-GE-R - Straight male stud fitting Form B
Conexa
04.11.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表