目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-DA - Distance adapter
Conexa
DIN Verschraubungen
Gerade Verbinder
Powered by
CAD模型選擇
{conexa/1_din_vers/1_7_gerade/c_da_asmtab.prj},{NB=C-DA 42 L },{BEZ1=DA 42 L},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{D1=42},{D3=34.0},{L1=71.0},{L2=60},{L3=83},{S1=55},{S2=60},{M=M52x2},{MROHR=M 42-L},{ML1=24.0},{MGL1=12},{OD=MDF 42-L},{ML2=24.0},{MGL2=13.0},{PPATH=assemblies/da_asmtpl.prj},{KGEINZEL=80.0},{KGM=21.6},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-DA 06 L
C-DA 06 L
L
315
6
2.5
43.0
36
51
12
14
3.7
CONEXA C-DA 08 L
C-DA 08 L
L
315
8
4.0
43.0
36
51
14
17
6.2
CONEXA C-DA 10 L
C-DA 10 L
L
315
10
6.0
43.0
36
51
17
19
7.9
CONEXA C-DA 12 L
C-DA 12 L
L
315
12
8.0
43.0
36
51
19
22
10.1
CONEXA C-DA 15 L
C-DA 15 L
L
315
15
10.0
43.0
36
51
24
27
16.5
CONEXA C-DA 18 L
C-DA 18 L
L
315
18
13.0
43.5
36
52
27
32
21.7
CONEXA C-DA 22 L
C-DA 22 L
L
160
22
17.0
47.5
40
56
32
36
29.3
CONEXA C-DA 28 L
C-DA 28 L
L
160
28
22.0
47.5
40
57
41
41
37.7
CONEXA C-DA 35 L
C-DA 35 L
L
160
35
28.0
60.5
50
72
46
50
60.7
CONEXA C-DA 42 L
C-DA 42 L
L
160
42
34.0
71.0
60
83
55
60
101.6
CONEXA C-DA 06 S
C-DA 06 S
S
630
6
2.5
43.0
36
51
14
17
6.5
CONEXA C-DA 08 S
C-DA 08 S
S
630
8
4.0
43.0
36
51
17
19
8.4
CONEXA C-DA 10 S
C-DA 10 S
S
630
10
6.0
43.5
36
52
19
22
11.2
CONEXA C-DA 12 S
C-DA 12 S
S
630
12
8.0
43.5
36
52
22
24
13.4
CONEXA C-DA 14 S
C-DA 14 S
S
630
14
9.0
48.0
40
58
24
27
19.1
CONEXA C-DA 16 S
C-DA 16 S
S
400
16
11.0
48.5
40
58
27
30
23.4
CONEXA C-DA 20 S
C-DA 20 S
S
400
20
14.0
56.5
46
68
32
36
36.8
CONEXA C-DA 25 S
C-DA 25 S
S
400
25
18.0
62.0
50
74
41
46
69.4
CONEXA C-DA 30 S
C-DA 30 S
S
400
30
23.0
69.5
56
83
46
50
83.3
CONEXA C-DA 38 S
C-DA 38 S
S
250
38
30.0
76.0
60
91
55
60
122.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表