目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EW - Elbow couplings with taper
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_ew_asmtab.prj},{NB=C-EW 42 L },{BEZ1=EW 42 L},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{D1=42},{D3=36},{L1=51},{L2=40.0},{L3=56.0},{L4=63},{S1=50},{S2=60},{NDM=52.000},{P=2.000},{RS1=M 42-L},{ML1=24.000},{MLG1=12},{RS2=MDF 42-L},{ML2=24.000},{MLG2=13.000},{PPATH=assemblies/ew_asmtpl.prj},{KGEINZEL=78.3},{KGM=21.6},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EW 06 L
C-EW 06 L
L
315
6
4
19
12.0
26.0
26
12
14
3.2
CONEXA C-EW 08 L
C-EW 08 L
L
315
8
6
21
14.0
27.5
29
12
17
5.5
CONEXA C-EW 10 L
C-EW 10 L
L
315
10
8
22
15.0
29.0
30
14
19
7.0
CONEXA C-EW 12 L
C-EW 12 L
L
315
12
10
24
17.0
29.5
32
17
22
9.5
CONEXA C-EW 15 L
C-EW 15 L
L
315
15
12
28
21.0
32.5
36
19
27
16.8
CONEXA C-EW 18 L
C-EW 18 L
L
315
18
15
31
23.5
35.5
40
24
32
23.0
CONEXA C-EW 22 L
C-EW 22 L
L
160
22
19
35
27.5
38.5
44
27
36
31.3
CONEXA C-EW 28 L
C-EW 28 L
L
160
28
24
38
30.5
41.5
47
36
41
42.5
CONEXA C-EW 35 L
C-EW 35 L
L
160
35
30
45
34.5
51.0
56
41
50
65.2
CONEXA C-EW 42 L
C-EW 42 L
L
160
42
36
51
40.0
56.0
63
50
60
99.9
CONEXA C-EW 06 S
C-EW 06 S
S
630
6
4
23
16.0
27.0
31
12
17
6.2
CONEXA C-EW 08 S
C-EW 08 S
S
630
8
5
24
17.0
27.5
32
14
19
8.0
CONEXA C-EW 10 S
C-EW 10 S
S
630
10
7
25
17.5
30.0
34
17
22
11.0
CONEXA C-EW 12 S
C-EW 12 S
S
630
12
8
29
21.5
31.0
38
17
24
13.7
CONEXA C-EW 14 S
C-EW 14 S
S
630
14
10
30
22.0
35.0
40
19
27
19.6
CONEXA C-EW 16 S
C-EW 16 S
S
400
16
12
33
24.5
36.5
43
24
30
25.3
CONEXA C-EW 20 S
C-EW 20 S
S
400
20
16
37
26.5
44.5
48
27
36
39.0
CONEXA C-EW 25 S
C-EW 25 S
S
400
25
20
42
30.0
50.0
54
36
46
74.2
CONEXA C-EW 30 S
C-EW 30 S
S
400
30
25
49
35.5
55.0
62
41
50
92.8
CONEXA C-EW 38 S
C-EW 38 S
S
250
38
32
57
41.0
63.0
72
50
60
139.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表