目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GE-NPT - Straight male stud couplings
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_ge_npt_asmtab.prj},{NB=C-GE 42 L 1 1/4 NPT},{BEZ1=GE 42 L 1 1/4 NPT},{AUS=Set},{MAT=C},{BAU=L},{LT=L},{NR=42},{D1=42},{T1=1 1/4 NPT},{T=1 1/4 - 1 11/2 NPT},{D3=28.0},{L1=53.0},{L1E=53.0},{L2=42.0},{L3=25.0},{L4=65.0},{S1=55},{S2=60},{VERS=38},{M=52.000},{P=2.0},{ML=12.000},{D2=49.000},{SWL=12.000},{R=1.200},{CH=0.500},{NPTL=18.000},{ER=0.070},{LTR=30.000},{PPATH=assemblies/c_ge_npt_asmtpl.prj},{KGEINZEL=38.2},{KGM=21.6},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GE 04 LL 1/8 NPT
C-GE 04 LL 1/8 NPT
LL
100
4
1/8 - 27 NPT
3.0
22.0
18.0
10.0
28.0
11
10
1.3
CONEXA C-GE 06 LL 1/8 NPT
C-GE 06 LL 1/8 NPT
LL
100
6
1/8 - 27 NPT
4.5
22.0
16.5
10.0
28.0
11
12
1.6
CONEXA C-GE 08 LL 1/8 NPT
C-GE 08 LL 1/8 NPT
LL
100
8
1/8 - 27 NPT
5.0
24.0
18.5
10.0
30.0
12
14
1.8
CONEXA C-GE 06 L 1/8 NPT
C-GE 06 L 1/8 NPT
L
315
6
1/8 - 27 NPT
4.0
24.0
17.0
10.0
32.0
12
14
1.5
CONEXA C-GE 06 L 1/4 NPT
C-GE 06 L 1/4 NPT
L
315
6
1/4 - 18 NPT
4.0
30.0
23.0
14.5
38.0
17
14
3.1
CONEXA C-GE 06 L 3/8 NPT
C-GE 06 L 3/8 NPT
L
315
6
3/8 - 18 NPT
4.0
30.0
23.0
14.5
38.0
19
14
4.2
CONEXA C-GE 06 L 1/2 NPT
C-GE 06 L 1/2 NPT
L
315
6
1/2 - 14 NPT
4.0
36.0
29.0
19.5
44.0
22
14
6.1
CONEXA C-GE 08 L 1/8 NPT
C-GE 08 L 1/8 NPT
L
315
8
1/8 - 27 NPT
4.0
25.0
18.0
10.0
33.0
14
17
3.0
CONEXA C-GE 08 L 1/4 NPT
C-GE 08 L 1/4 NPT
L
315
8
1/4 - 18 NPT
6.0
30.0
23.0
14.5
38.0
17
17
4.0
CONEXA C-GE 08 L 3/8 NPT
C-GE 08 L 3/8 NPT
L
315
8
3/8 - 18 NPT
6.0
30.0
23.0
14.5
38.0
19
17
5.2
CONEXA C-GE 08 L 1/2 NPT
C-GE 08 L 1/2 NPT
L
315
8
1/2 - 14 NPT
6.0
36.0
29.0
19.5
44.0
22
17
8.3
CONEXA C-GE 10 L 1/8 NPT
C-GE 10 L 1/8 NPT
L
315
10
1/8 - 27 NPT
4.0
25.0
18.0
10.0
33.0
17
19
3.6
CONEXA C-GE 10 L 1/4 NPT
C-GE 10 L 1/4 NPT
L
315
10
1/4 - 18 NPT
7.0
31.0
24.0
14.5
39.0
17
19
4.4
CONEXA C-GE 10 L 3/8NPT
C-GE 10 L 3/8NPT
L
315
10
3/8 - 18 NPT
7.0
32.0
25.0
14.5
40.0
19
19
5.8
CONEXA C-GE 10 L 1/2 NPT
C-GE 10 L 1/2 NPT
L
315
10
1/2 - 14 NPT
8.0
37.0
30.0
19.5
45.0
22
19
8.3
CONEXA C-GE 10 L 3/4 NPT
C-GE 10 L 3/4 NPT
L
315
10
3/4 - 14 NPT
8.0
38.0
31.0
19.5
46.0
30
19
13.7
CONEXA C-GE 12 L 1/8 NPT
C-GE 12 L 1/8 NPT
L
315
12
1/8 - 27 NPT
4.0
26.0
19.0
10.0
34.0
19
22
4.8
CONEXA C-GE 12 L 1/4 NPT
C-GE 12 L 1/4 NPT
L
315
12
1/4 - 18 NPT
7.0
32.0
25.0
14.5
40.0
19
22
5.5
CONEXA C-GE 12 L 3/8 NPT
C-GE 12 L 3/8 NPT
L
315
12
3/8 - 18 NPT
8.0
32.0
25.0
14.5
40.0
19
22
6.3
CONEXA C-GE 12 L 1/2 NPT
C-GE 12 L 1/2 NPT
L
315
12
1/2 - 14 NPT
10.0
37.0
30.0
19.5
45.0
22
22
8.8
CONEXA C-GE 15 L 3/8 NPT
C-GE 15 L 3/8 NPT
L
315
15
3/8 - 18 NPT
8.0
33.0
26.0
14.5
41.0
24
27
9.1
CONEXA C-GE 15 L 1/2 NPT
C-GE 15 L 1/2 NPT
L
315
15
1/2 - 14 NPT
12.0
38.0
31.0
19.5
46.0
24
27
10.7
CONEXA C-GE 15 L 3/4 NPT
C-GE 15 L 3/4 NPT
L
315
15
3/4 - 14 NPT
12.0
39.0
32.0
19.5
47.0
30
27
15.4
CONEXA C-GE 15 L 1 NPT
C-GE 15 L 1 NPT
L
315
15
1 - 11 1/2 NPT
12.0
45.0
38.0
24.5
53.0
36
27
25.7
CONEXA C-GE 18 L 3/8 NPT
C-GE 18 L 3/8 NPT
L
315
18
3/8 - 18 NPT
8.0
34.0
26.5
14.5
43.0
27
32
12.9
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表