目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EGE-R-WD - Standpipe adaptors with taper
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_ege_r_wd_asmtab.prj},{NB=C-EGE 35 LR WD },{BEZ1=EGE 35 LR WD},{MAT=C},{DW=FKM},{BAU=L},{T=G 1 1/4 A},{D1=35},{D3=28.0},{D4=50},{L1=42.5},{L2=20},{S1=50},{S2=50},{PPATH=assemblies/c_ege_r_wd_asmtpl.prj},{KG=45.5},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
T
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
ⁿ/ₐ
KG
Weight
[kg/100 St.]
CONEXA C-EGE 06 LR WD
C-EGE 06 LR WD
L
315
G 1/8 A
6
2.5
14
24.5
8
14
14
2.4
CONEXA C-EGE 08 LR WD
C-EGE 08 LR WD
L
315
G 1/4 A
8
4.0
19
29.5
12
19
17
4.4
CONEXA C-EGE 10 LR WD
C-EGE 10 LR WD
L
315
G 1/4 A
10
6.0
19
27.5
12
19
19
4.2
CONEXA C-EGE 10 LR 3/8 WD...
C-EGE 10 LR 3/8 WD
L
315
G 3/8 A
10
6.0
22
29.0
12
22
19
6.2
CONEXA C-EGE 12 LR WD
C-EGE 12 LR WD
L
315
G 3/8 A
12
8.0
22
34.0
12
22
22
6.9
CONEXA C-EGE 12 LR 1/4 WD...
C-EGE 12 LR 1/4 WD
L
315
G 1/4 A
12
6.0
19
27.5
12
19
22
6.5
CONEXA C-EGE 12 LR 1/2 WD...
C-EGE 12 LR 1/2 WD
L
315
G 1/2 A
12
8.0
27
29.5
14
27
22
11.4
CONEXA C-EGE 15 LR WD
C-EGE 15 LR WD
L
315
G 1/2 A
15
10.0
27
32.0
14
27
27
12.1
CONEXA C-EGE 18 LR WD
C-EGE 18 LR WD
L
315
G 1/2 A
18
13.0
27
31.5
14
27
32
13.7
CONEXA C-EGE 18 LR 3/4 WD...
C-EGE 18 LR 3/4 WD
L
160
G 3/4 A
18
13.0
32
29.5
16
32
32
18.2
CONEXA C-EGE 22 LR WD
C-EGE 22 LR WD
L
160
G 3/4 A
22
17.0
32
32.5
16
32
36
19.6
CONEXA C-EGE 28 LR WD
C-EGE 28 LR WD
L
160
G 1 A
28
22.0
40
35.0
18
41
41
36.0
CONEXA C-EGE 35 LR WD
C-EGE 35 LR WD
L
160
G 1 1/4 A
35
28.0
50
42.5
20
50
50
45.5
CONEXA C-EGE 42 LR WD
C-EGE 42 LR WD
L
160
G 1 1/2 A
42
34.0
55
46.5
22
55
60
66.2
CONEXA C-EGE 06 SR WD
C-EGE 06 SR WD
S
630
G 1/4 A
6
2.5
19
27.0
12
19
17
4.5
CONEXA C-EGE 08 SR WD
C-EGE 08 SR WD
S
630
G 1/4 A
8
4.0
19
29.5
12
19
19
5.0
CONEXA C-EGE 10 SR WD
C-EGE 10 SR WD
S
630
G 3/8 A
10
6.0
22
32.0
12
22
22
7.4
CONEXA C-EGE 12 SR WD
C-EGE 12 SR WD
S
630
G 3/8 A
12
8.0
22
34.0
12
22
24
8.2
CONEXA C-EGE 12 SR 1/4 WD...
C-EGE 12 SR 1/4 WD
S
630
G 1/4 A
12
5.0
19
31.5
12
19
24
14.0
CONEXA C-EGE 12 SR 1/2 WD...
C-EGE 12 SR 1/2 WD
S
630
G 1/2 A
12
8.0
27
35.0
14
27
24
14.0
CONEXA C-EGE 14 SR WD
C-EGE 14 SR WD
S
630
G 1/2 A
14
9.0
27
36.5
14
27
27
12.6
CONEXA C-EGE 16 SR WD
C-EGE 16 SR WD
S
400
G 1/2 A
16
11.0
27
37.5
14
27
30
14.6
CONEXA C-EGE 20 SR WD
C-EGE 20 SR WD
S
400
G 3/4 A
20
14.0
32
43.0
16
32
36
22.1
CONEXA C-EGE 25 SR WD
C-EGE 25 SR WD
S
400
G 1 A
25
18.0
40
48.0
18
41
46
40.2
CONEXA C-EGE 30 SR WD
C-EGE 30 SR WD
S
315
G 1 1/4 A
30
23.0
50
51.0
20
50
50
58.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表