目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-D/C-DPR - Cutting ring
Conexa
DIN Verschraubungen
Schneidringe, Muttern
Powered by
CAD模型選擇
{conexa/1_din_vers/1_1_schneid/c_dpr.prj},{NB=C-DPR 22 L X},{MAT=C},{BAU=L},{D1=22},{KG=0,70},{NR=22},{LT=L},{ROHR=22},{D=22},{L=11.5},{VERS=10},{LTR=6.500},{ER=0.070},{CEP=2.100},{CFL1=11.5},{CL1=10.500},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
L1
Length
[mm]
KG
Weight
ⁿ/ₐ
CONEXA C-D 04 LL X
C-D 04 LL X
LL
100
4
6.000
0,03
CONEXA C-D 06 LL X
C-D 06 LL X
LL
100
6
7.000
0,08
CONEXA C-D 08 LL X
C-D 08 LL X
LL
100
8
7.000
0,10
CONEXA C-D 10 LL X
C-D 10 LL X
LL
100
10
7.000
0,10
CONEXA C-D 12 LL X
C-D 12 LL X
LL
100
12
7.500
0,20
CONEXA C-DPR 06 L X
C-DPR 06 L X
L
315
6
9.000
0,20
CONEXA C-DPR 08 L X
C-DPR 08 L X
L
315
8
9.000
0,20
CONEXA C-DPR 10 L X
C-DPR 10 L X
L
315
10
10.500
0,30
CONEXA C-DPR 12 L X
C-DPR 12 L X
L
315
12
9.700
0,30
CONEXA C-DPR 15 L X
C-DPR 15 L X
L
315
15
9.500
0,40
CONEXA C-DPR 18 L X
C-DPR 18 L X
L
315
18
9.500
0,60
CONEXA C-DPR 22 L X
C-DPR 22 L X
L
160
22
10.500
0,70
CONEXA C-DPR 28 L X
C-DPR 28 L X
L
160
28
11.000
0,90
CONEXA C-DPR 35 L X
C-DPR 35 L X
L
160
35
13.500
1,90
CONEXA C-DPR 42 L X
C-DPR 42 L X
L
160
42
13.500
2,20
CONEXA C-DPR 06 S X
C-DPR 06 S X
S
630
6
9.000
0,20
CONEXA C-DPR 08 S X
C-DPR 08 S X
S
630
8
9.000
0,20
CONEXA C-DPR 10 S X
C-DPR 10 S X
S
630
10
10.500
0,30
CONEXA C-DPR 12 S X
C-DPR 12 S X
S
630
12
9.700
0,30
CONEXA C-DPR 14 S X
C-DPR 14 S X
S
630
14
9.500
0,40
CONEXA C-DPR 16 S X
C-DPR 16 S X
S
400
16
10.500
0,60
CONEXA C-DPR 20 S X
C-DPR 20 S X
S
400
20
12.500
1,10
CONEXA C-DPR 25 S X
C-DPR 25 S X
S
400
25
12.500
1,30
CONEXA C-DPR 30 S X
C-DPR 30 S X
S
400
30
13.000
1,80
CONEXA C-DPR 38 S X
C-DPR 38 S X
S
250
38
13.000
2,20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表