目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
SMP 2AS K
Comepi
Safety Devices
SMP
smp2
Powered by
CAD模型選擇
{comepi/safety/smp/smp2/smp2a_sk.prj},{NB=SMP2A02SK},{CODE=SMP2A02SK},{WIDTH=88},{FIXING=78},{GINQ=3},{UI=60},{UIMP=1500},{VE=24},{DURELE=1000000},{NAME=smp2a02sk},{INAME=smp2a02sk},{SHA256=O4oL1ra+TvLOCv+LYrWp9p7mFRlOYOdnNJNoC2gVH+o=},{NNCUSTOM=SMP_2AS_K},{NBCUSTOM=SMP2A02SK},{LINACUSTOM=SMP2A02SK},{STEPFILE=STP_SMP2_K},{PNGFILE=IMG_SMP_2AS_K},{DWGFILE=SMP_2A_02SK},{DIR=2014/35/UE - 2006/42/CE - 2014/30/UE},{STD=IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119 / EN ISO 13849-1 / EN ISO 13849-2},{INTBLK14119=Tipo 4},{LEVCOD14119=Basso},{APPROVALS=CE},{MATCASING=Termoplastico rinforzato},{LED=No},{CONTACTS=(2NC)},{CONTYPE=Contatti REED},{COMMDIST=5mm},{INLET=Connettore M8},{INLETSIDE=Destra}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Part Number
ⁿ/ₐ
WIDTH
Width
[mm]
DIR
Reference Directives
ⁿ/ₐ
STD
Reference Standards
ⁿ/ₐ
INTBLK14119
Interlock type according to EN ISO 14119
ⁿ/ₐ
LEVCOD14119
Encoding level according to EN ISO 14119
ⁿ/ₐ
APPROVALS
Approvals
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
FIXING
Fixing holes
ⁿ/ₐ
LED
LED indicator
ⁿ/ₐ
CONTACTS
Internal contacts
ⁿ/ₐ
CONTYPE
Contact type
ⁿ/ₐ
COMMDIST
Switching distance
ⁿ/ₐ
INLET
Electrical connection
ⁿ/ₐ
INLETSIDE
Connection side
ⁿ/ₐ
POSMONT
Mounting positions
ⁿ/ₐ
TAMB
Operating temperature
[°C]
TSTOCK
Stock temperature
[°C]
IP
IP protection degree according to EN 60529
ⁿ/ₐ
GINQ
Degree of pollution according to IEC 60947-5-1
ⁿ/ₐ
SIL
SIL level according to EN 62061
ⁿ/ₐ
PL
Performance Level according to EN ISO 13849-1
ⁿ/ₐ
CAT
Safety Category according to EN ISO 13849-1
ⁿ/ₐ
B10D
B10d
[Millions of operations]
UI
Rated Insulating Voltage
[V]
UIMP
Rated Impulsive Voltage
[V]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A]
VE
Operating voltage Ue
[V]
IE
Rated operational current Ie
[A]
WMAX
Maximum resistive load
[W]
DURELE
Electric durability
[Operations]
SMP2A02SK
SMP2A02SK
88
2014/35/UE - 2006/42/CE -...
IEC 60947-5-1 / EN 60947-...
Type 4
Low
CE
Reinforced thermoplastic
78
No
(2NC)
REED contacts
5mm
M8 Connector
Right
All positions allowed
-25°C … +80°C
-25°C … +80°C
IP67
3
Up to Sil 3
Up to PLe
Up to Cat 4
20.000.000 using the sens...
60
1500
0.25
24
0.25 (resistive load)
6 (0.25A for F type)
1000000
SMP2A11SK
SMP2A11SK
88
2014/35/UE - 2006/42/CE -...
IEC 60947-5-1 / EN 60947-...
Type 4
Low
CE
Reinforced thermoplastic
78
No
(1NO + 1NC)
REED contacts
5mm
M8 Connector
Right
All positions allowed
-25°C … +80°C
-25°C … +80°C
IP67
3
Up to Sil 3
Up to PLe
Up to Cat 4
20.000.000 using the sens...
60
1500
0.25
24
0.25 (resistive load)
6 (0.25A for F type)
1000000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表