目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
PF - Polyurethane Heavy Duty Cast Iron Wheels
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/pf_asmtab.prj},{NB=PF0652812},{PN=PF0652812},{X=1},{PN1=652812},{DIA=6},{D=6.000},{WIDTH=3},{W=3.000},{CAP=2900},{HUB=3-1/2},{H=3.250},{BORE=52mm},{ID=1.938},{BEARING=3/4},{WEIGHT=-},{ROLLER=Precision Ball},{ROLLER1=28},{PPATH=pf_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
[lbs.]
HUB
Hub Length
ⁿ/ₐ
BORE
Bore ID
ⁿ/ₐ
BEARING
Bearing ID
[Inch]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
PF0622808
PF0622808
6
2
2000
2-7/16
47mm
1/2
Precision Ball
-40°F to +180°F
95 Shore A
PF0652812
PF0652812
6
3
2900
3-1/2
52mm
3/4
Precision Ball
-40°F to +180°F
95 Shore A
PF0852812
PF0852812
8
3
4000
3-1/2
62mm
3/4
Precision Ball
-40°F to +180°F
95 Shore A
PF1052812
PF1052812
10
3
4200
3-1/2
62mm
3/4
Precision Ball
-40°F to +180°F
95 Shore A
PF1252812
PF1252812
12
3
4400
3-1/2
62mm
3/4
Precision Ball
-40°F to +180°F
95 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表