目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LC40004, LC40006 - Panel Mount - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/4" Nominal Flow
LC Series
Coupling Inserts - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/lc_series/inserts/lc40004_asmtab.prj},{NB=LCD40004},{ODM=6.4},{IDM=4.3},{DMAJ=0.6875},{DMAJ1=0.3750},{L1=1.310},{L2=0.060},{L3=0.080},{L4=0.430},{L5=0.050},{L6=0.070},{L7=0.100},{L8=0.150},{L9=0.460},{L10=0.150},{D1=0.440},{D2=0.400},{D3=0.330},{D4=0.350},{D5=0.630},{D6=0.620},{D7=0.170},{D8=0.290},{R1=0.040},{R2=0.035},{W=0.750},{A1=0.520},{A2=0.320},{A3=0.200},{A4=0.050},{A5=0.140},{PNCON=2.000},{PN=LCD40004},{BPN=40004},{VNVIS=Shutoff},{OD=1/4},{ID=.17},{NCON=100800},{PPATH=lc40004_asmtpl.prj},{CCOLUMN=LCD40004},{DCOLUMN=1/4\" PTF Valved Panel Mount Coupling Insert},{FCOLUMN=LC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F},{YCOLUMN=82°C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[Inch]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
LC40004
LC40004
Straight Thru
1/4
6.4
.17
4.3
LCD40004
LCD40004
Shutoff
1/4
6.4
.17
4.3
LCD40004
1/4" PTF Valved Panel Mou...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Barrel Nickel Plated Bras...
LC40006
LC40006
Straight Thru
3/8
9.5
.25
6.4
LCD40006
LCD40006
Shutoff
3/8
9.5
.25
6.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表