RA15 - Parallel female-male reducing connector
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1520-20parallel20female-male20reducingconnector.prj},{NB=5050203},{SHA256=DgeHfNLhX1gbAN3ZXp6QNoKY21ctUKD/7pLCRJ9r3Ec=},{INAME=05050203},{NAME=05050203},{NNCUSTOM=RA15},{NTCUSTOM=Parallel female-male reducing connector},{NBCUSTOM=5050203},{LINACUSTOM=5050203},{STEPFILE=5050203},{PNGFILE=RA15},{DWGFILE=RA15},{CODE=5050203},{TYPE=RA15 14 38},{MAT=Brass Nickel Plated},{D1=G1/4},{D2=G3/8},{L1=9.0},{L1IN=.354},{L2=14.0},{L2IN=.551},{CH=19},{G=12.8},{OZ=.452},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5050001
5050001
RA15 M5 18
Brass Nickel Plated
M5x0,8
G1/8
6.0
.236
10.5
.413
14
8
.282
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050102
5050102
RA15 18 14
Brass Nickel Plated
G1/8
G1/4
8.0
.315
13.0
.512
17
10.5
.370
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050103
5050103
RA15 18 38
Brass Nickel Plated
G1/8
G3/8
9.0
.354
14.0
.551
19
19.3
.681
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050104
5050104
RA15 18 12
Brass Nickel Plated
G1/8
G1/2
10.0
.394
15.5
.610
24
30.7
1.083
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050203
5050203
RA15 14 38
Brass Nickel Plated
G1/4
G3/8
9.0
.354
14.0
.551
19
12.8
.452
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050204
5050204
RA15 14 12
Brass Nickel Plated
G1/4
G1/2
10.0
.394
15.5
.610
24
28.5
1.005
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050304
5050304
RA15 38 12
Brass Nickel Plated
G3/8
G1/2
10.0
.394
15.5
.610
24
22
.776
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050305
5050305
RA15 38 34
Brass Nickel Plated
G3/8
G3/4
11.0
.433
17.5
.689
30
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050405
5050405
RA15 12 34
Brass Nickel Plated
G1/2
G3/4
11.0
.433
17.5
.689
30
36
1.270
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5050506
5050506
RA15 34 1
Brass Nickel Plated
G3/4
G1"
11.5
.453
18.5
.728
36
60.3
2.127
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表