您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA12 - Nipple, taper
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1220-20nipple2c20taper.prj},{NB=5020204},{SHA256=pJg1b9nsQvH6i21xWpKLtlo+EsicLjrfgH2TttuLNm4=},{INAME=05020204},{NAME=05020204},{NNCUSTOM=RA12},{NTCUSTOM=Nipple, taper},{NBCUSTOM=5020204},{LINACUSTOM=5020204},{STEPFILE=5020204},{PNGFILE=RA12},{DWGFILE=RA12},{CODE=5020204},{TYPE=RA12 14 12},{MAT=Brass Nickel Plated},{D1=R1/4},{D2=R1/2},{L1=11.0},{L1IN=.433},{L2=14.0},{L2IN=.551},{L3=30.5},{L3IN=1.201},{CH=22},{G=35.6},{OZ=1.256},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5020101
5020101
RA12 18 18
Brass Nickel Plated
R1/8
R1/8
7.5
.295
7.5
.295
19.5
.768
12
8.0
.282
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020102
5020102
RA12 18 14
Brass Nickel Plated
R1/8
R1/4
8.0
.315
11.0
.433
24.0
.945
14
14.4
.508
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020103
5020103
RA12 18 38
Brass Nickel Plated
R1/8
R3/8
8.0
.315
11.5
.453
24.5
.965
17
20.0
.705
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020202
5020202
RA12 14 14
Brass Nickel Plated
R1/4
R1/4
11.0
.433
11.0
.433
27.0
1.063
14
15.2
.536
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020203
5020203
RA12 14 38
Brass Nickel Plated
R1/4
R3/8
11.0
.433
11.5
.453
27.5
1.083
17
20.4
.720
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020204
5020204
RA12 14 12
Brass Nickel Plated
R1/4
R1/2
11.0
.433
14.0
.551
30.5
1.201
22
35.6
1.256
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020303
5020303
RA12 38 38
Brass Nickel Plated
R3/8
R3/8
11.5
.453
11.5
.453
28.0
1.102
17
25.1
.885
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020304
5020304
RA12 38 12
Brass Nickel Plated
R3/8
R1/2
11.5
.453
14.0
.551
31.0
1.220
22
38.5
1.358
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020404
5020404
RA12 12 12
Brass Nickel Plated
R1/2
R1/2
14.0
.551
14.0
.551
33.5
1.319
22
41.8
1.474
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020405
5020405
RA12 12 34
Brass Nickel Plated
R1/2
R3/4
14.0
.551
16.5
.650
37.0
1.457
27
69.0
2.434
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020505
5020505
RA12 34 34
Brass Nickel Plated
R3/4
R3/4
16.5
.650
16.5
.650
39.5
1.555
27
78.9
2.783
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020506
5020506
RA12 3/4 1
Brass Nickel Plated
R3/4
R1"
16.5
.650
19.0
.748
42.5
1.673
34
112.4
3.965
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5020606
5020606
RA12 1 1
Brass Nickel Plated
R1"
R1"
19.0
.748
19.0
.748
45.5
1.791
34
127.5
4.497
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表