您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MC24 - Double Banjo Ring
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc24_double_banjo_ring.prj},{NB=02140032},{NAME=02140032},{CODE=02140032},{TYPE=MC24 06 14},{MAT=Brass Nickel Plated},{VAR_E_TUBO=6},{VAR_I_TUBO=4},{D1=13,2},{D1IN=.520},{L1=17},{L1IN=.669},{L2=53},{L2IN=2.087},{L3=7,5},{L3IN=.295},{CH1=12},{G=35,5},{OZ=1.252},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02140032},{NNCUSTOM=MC24},{NTCUSTOM=Double Banjo Ring},{LINACUSTOM=02140032},{STEPFILE=02140032},{PNGFILE=MC24},{DWGFILE=MC24},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
[mm]
D1IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02140020
02140020
02140020
MC24 05 M5
Brass Nickel Plated
5
3
5,1
.201
9
.354
40
1.575
4,5
.177
8
12
.423
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140021
02140021
02140021
MC24 05 18
Brass Nickel Plated
5
3
10
.394
15
.591
50
1.969
6
.236
12
30,6
1.079
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140030
02140030
02140030
MC24 06 M5
Brass Nickel Plated
6
4
5,1
.201
9
.354
40
1.575
4,5
.177
9
12,7
.448
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140031
02140031
02140031
MC24 06 18
Brass Nickel Plated
6
4
10
.394
15
.591
50
1.969
6
.236
12
30,1
1.062
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140032
02140032
02140032
MC24 06 14
Brass Nickel Plated
6
4
13,2
.520
17
.669
53
2.087
7,5
.295
12
35,5
1.252
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140041
02140041
02140041
MC24 08 18
Brass Nickel Plated
8
6
10
.394
15
.591
50
1.969
6
.236
14
31,9
1.125
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140042
02140042
02140042
MC24 08 14
Brass Nickel Plated
8
6
13,2
.520
17
.669
55
2.165
7,5
.295
14
38,9
1.372
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140043
02140043
02140043
MC24 08 38
Brass Nickel Plated
8
6
17,1
.673
20
.787
59
2.323
7,5
.295
14
51,4
1.813
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140052
02140052
02140052
MC24 10 14
Brass Nickel Plated
10
8
13,2
.520
17
.669
57
2.244
7,5
.295
16
44,5
1.570
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02140053
02140053
02140053
MC24 10 38
Brass Nickel Plated
10
8
17
.669
20
.787
61
2.402
7,5
.295
16
56,1
1.979
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表