MC13 - Female Straight
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc13_female_straight.prj},{NB=02030042},{NAME=02030042},{CODE=02030042},{TYPE=MC13 08 14},{MAT=Brass Nickel Plated},{VAR_E_TUBO=8},{VAR_I_TUBO=6},{D1=G1/4},{L1=11},{L1IN=.433},{L2=29},{L2IN=1.142},{CH1=14},{CH2=17},{G=27,5},{OZ=.970},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02030042},{NNCUSTOM=MC13},{NTCUSTOM=Female Straight},{LINACUSTOM=02030042},{STEPFILE=02030042},{PNGFILE=MC13},{DWGFILE=MC13},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02030031
02030031
02030031
MC13 06 18
Brass Nickel Plated
6
4
G1/8
8
.315
25
.984
12
14
17,8
.628
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030032
02030032
02030032
MC13 06 14
Brass Nickel Plated
6
4
G1/4
11
.433
29
1.142
12
17
25,8
.910
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030041
02030041
02030041
MC13 08 18
Brass Nickel Plated
8
6
G1/8
8
.315
25
.984
14
14
20,1
.709
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030042
02030042
02030042
MC13 08 14
Brass Nickel Plated
8
6
G1/4
11
.433
29
1.142
14
17
27,5
.970
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030043
02030043
02030043
MC13 08 38
Brass Nickel Plated
8
6
G3/8
11,5
.453
29,5
1.161
14
20
31,1
1.097
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030052
02030052
02030052
MC13 10 14
Brass Nickel Plated
10
8
G1/4
11
.433
30,5
1.201
16
17
32,2
1.136
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030053
02030053
02030053
MC13 10 38
Brass Nickel Plated
10
8
G3/8
11,5
.453
31
1.220
16
20
36,1
1.273
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02030063
02030063
02030063
MC13 12 38
Brass Nickel Plated
12
10
G3/8
11,5
.453
32,5
1.280
18
20
39,7
1.400
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02039021
02039021
02039021
MC13 05 18
Brass Nickel Plated
5
3
G1/8
8
.315
22,5
.886
8
14
12,4
.437
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MC12 - Parallel Straight, male
C Matic
11.03.2021
MO12 - Parallel Straight, male
C Matic
11.03.2021
RT25 - Male-Female Female_Lateral Tee
C Matic
11.03.2021
MV21 - Line flow control
C Matic
11.03.2021
RA45 - Male-female-male tee
C Matic
11.03.2021
MT12 - Parallel Straight, Male
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表