您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CX14 - Taper Elbow Fitting, male
C Matic
Category Fittings
Push-on Fittings
CX Line - 316L Stainless Steel Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/cx_line_316l_stainless_steel_push-on_fittings/cx14_taper_elbow_fitting_male.prj},{NB=X2040042},{NAME=X2040042},{CODE=X2040042},{TYPE=CX14 08 14},{MAT=316L Stainless Steel},{DETUBO=8},{DITUBO=6},{D1=R1/4},{L1=10},{L1IN=.394},{L2=21,5},{L2IN=.846},{L3=23,5},{L3IN=.925},{CH1=14},{CH2=10},{G=21,1},{OZ=.744},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=25},{WPP=363},{TV=-99},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry},{NBCUSTOM=X2040042},{NNCUSTOM=CX14},{NTCUSTOM=Taper Elbow fitting, male},{LINACUSTOM=X2040042},{STEPFILE=X2040042},{PNGFILE=CX14},{DWGFILE=CX14},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DETUBO
Øe Tube
[mm]
DITUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X2040031
X2040031
X2040031
CX14 06 18
316L Stainless Steel
6
4
R1/8
6,5
.256
17
.669
23
.906
12
10
16,6
.586
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040032
X2040032
X2040032
CX14 06 14
316L Stainless Steel
6
4
R1/4
10
.394
21,5
.846
23
.906
12
10
20,5
.723
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040041
X2040041
X2040041
CX14 08 18
316L Stainless Steel
8
6
R1/8
6,5
.256
17
.669
23,5
.925
14
10
17,6
.621
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040042
X2040042
X2040042
CX14 08 14
316L Stainless Steel
8
6
R1/4
10
.394
21,5
.846
23,5
.925
14
10
21,1
.744
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040052
X2040052
X2040052
CX14 10 14
316L Stainless Steel
10
8
R1/4
9,5
.374
21,5
.846
26
1.024
16
12
29,5
1.041
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040053
X2040053
X2040053
CX14 10 38
316L Stainless Steel
10
8
R3/8
11
.433
24
.945
26
1.024
16
12
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040063
X2040063
X2040063
CX14 12 38
316L Stainless Steel
12
10
R3/8
12,6
.496
35,5
1.398
30,5
1.201
19
17
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2040064
X2040064
X2040064
CX14 12 12
316L Stainless Steel
12
10
R1/2
13,5
.531
30
1.181
33
1.299
19
19
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表