您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX35 - Single Banjo ring
C Matic
Category Fittings
Push-in Fittings
MX Line - 316L Stainless Steel Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx3520-20single20banjo20ring.prj},{NB=X0250041},{SHA256=c0k2tjkv9RZ4iMJLoYt2/s6Yqy7HdVdtZfQjiHhPwdM=},{INAME=x0250041},{NAME=x0250041},{NNCUSTOM=MX35},{NTCUSTOM=Single Banjo ring},{NBCUSTOM=X0250041},{LINACUSTOM=X0250041},{STEPFILE=X0250041},{PNGFILE=MX35},{DWGFILE=MX35},{CODE=X0250041},{TYPE=MX35 08 18},{MAT=316L Stainless Steel},{DTUBO=8},{D1=1/8},{D2=14},{D2IN=.551},{D3=14},{D3IN=.551},{L1=15},{L1IN=.591},{L2=23.0},{L2IN=.906},{G=16.6},{GOZ=.586},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0250011
X0250011
MX35 04 18
316L Stainless Steel
4
1/8
9
.354
14
.551
15
.591
20.5
.807
13.1
.462
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250031
X0250031
MX35 06 18
316L Stainless Steel
6
1/8
12
.472
14
.551
15
.591
22.5
.886
16.1
.568
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250032
X0250032
MX35 06 14
316L Stainless Steel
6
1/4
12
.472
17
.669
17
.669
24.0
.945
18.7
.660
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250041
X0250041
MX35 08 18
316L Stainless Steel
8
1/8
14
.551
14
.551
15
.591
23.0
.906
16.6
.586
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250042
X0250042
MX35 08 14
316L Stainless Steel
8
1/4
14
.551
17
.669
17
.669
25.0
.984
20.4
.720
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250052
X0250052
MX35 10 14
316L Stainless Steel
10
1/4
16
.630
17
.669
17
.669
27.0
1.063
23.1
.815
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250053
X0250053
MX35 10 38
316L Stainless Steel
10
3/8
16
.630
22
.866
20
.787
29.0
1.142
35.5
1.252
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250063
X0250063
MX35 12 38
316L Stainless Steel
12
3/8
16
.630
22
.866
20
.787
31.0
1.220
40.8
1.439
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0250064
X0250064
MX35 12 12
316L Stainless Steel
12
1/2
19
.748
26
1.024
24
.945
33.0
1.299
52.2
1.841
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PX15 - Taper Swivelling Elbow Fitting, male
C Matic
11.03.2021
MX21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表