您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX25 - Reducer
C Matic
Category Fittings
Push-in Fittings
MX Line - 316L Stainless Steel Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx2520-20reducer.prj},{NB=X0153050},{FILENAME=X0153050.STEP},{NNCUSTOM=MX25},{NTCUSTOM=Reducer},{NBCUSTOM=X0153050},{LINACUSTOM=X0153050},{STEPFILE=X0153050},{PNGFILE=MX25},{DWGFILE=MX25},{CODE=X0153050},{TYPE=MX25 06 10},{MAT=316L Stainless Steel},{DTUBO=6},{D1=10},{D2=12},{D2IN=.472},{L1=35},{L1IN=1.378},{G=-},{GOZ=-},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
[mm]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0151030
X0151030
MX25 04 06
316L Stainless Steel
4
6
9
.354
30,5
1.201
6,5
.229
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0153040
X0153040
MX25 06 08
316L Stainless Steel
6
8
12
.472
32
1.260
11,9
.420
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0153050
X0153050
MX25 06 10
316L Stainless Steel
6
10
12
.472
35
1.378
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0154050
X0154050
MX25 08 10
316L Stainless Steel
8
10
14
.551
35
1.378
14,8
.522
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0154060
X0154060
MX25 08 12
316L Stainless Steel
8
12
14
.551
38
1.496
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0155060
X0155060
MX25 10 12
316L Stainless Steel
10
12
16
.630
41
1.614
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PC Type - Plug
NITTO KOHKI
22.07.2022
MX21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
MX35 - Single Banjo ring
C Matic
11.03.2021
MCPC8,MCPC10,MCPCS8,MCPCS10 - Air Couplers - Plugs −Standard Type− One-Touc...
Misumi
04.06.2021
CH22 - Extended hose nozzle
PROPLASTICA
19.08.2021
Reducer XR8
Metalwork
21.07.2022
Reducer R8
Metalwork
21.07.2022
RF14 - Taper Female-Male reducing connector
C Matic
11.03.2021
PX26 - Union
C Matic
11.03.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
6350 - Reduction adapter ZAK spigot on ZAK socket
HAWLE
23.02.2024
Modèle 58103 - Mini ball valve - Female / female BSP - Reduced bore - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
MX12 - Parallel Straight, male
C Matic
01.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表