MA18 - Swivelling Fitting with Banjo Ring
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1820-20swivelling20fitting20with20banjo20ring.prj},{NB=A0080032},{CODE=A0080032},{TYPE=MA18 06 14},{MAT=Brass Nickel Plated},{DTUBO=6},{DTUBO2=},{D1=G1/4},{D1IN=},{D2=12},{D2IN=.472},{D3=18},{D3IN=.709},{L1=6,5},{L1IN=.256},{L2=17,5},{L2IN=.689},{L3=24},{L3IN=.945},{L4=29},{L4IN=1.142},{L5=},{L5IN=},{CH=5},{CH2=},{G=39,3},{OZ=1.386},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0080032},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA18 - Swivelling Fitting with Banjo Ring\\MA18.csv},{NNCUSTOM=MA18},{NTCUSTOM=Swivelling fitting with banjo ring}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D2
[mm]
D2IN
[Inch]
D3
[mm]
D3IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
L3
[mm]
L3IN
[Inch]
L4
[mm]
L4IN
[Inch]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0080000
A0080000
MA18 03 M5
Brass Nickel Plated
3
M5x0,8
6,8
.268
7
.276
4
.157
9,5
.374
14
.551
15
.590
2
8,1
.286
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080010
A0080010
MA18 04 M5
Brass Nickel Plated
4
M5x0,8
9
.354
10
.394
4
.157
11
.433
18,5
.728
19,1
.752
3
10,1
.356
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080011
A0080011
MA18 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
14
.551
5
.197
15
.591
20,5
.807
25,5
1.004
4
22,2
.783
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080030
A0080030
MA18 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
10
.394
4
.157
11
.433
21,5
.846
19,1
.752
3
13,3
.469
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080031
A0080031
MA18 06 18
Brass Nickel Plated
6
G1/8
12
.472
14
.551
5
.197
15
.591
22,5
.886
25,5
1.004
4
24,4
.861
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080032
A0080032
MA18 06 14
Brass Nickel Plated
6
G1/4
12
.472
18
.709
6,5
.256
17,5
.689
24
.945
29
1.142
5
39,3
1.386
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080041
A0080041
MA18 08 18
Brass Nickel Plated
8
G1/8
14
.551
14
.551
5
.197
15
.591
23,5
.925
25,5
1.004
4
25,7
.907
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080042
A0080042
MA18 08 14
Brass Nickel Plated
8
G1/4
14
.551
18
.709
6,5
.256
17,5
.689
24,5
.965
29
1.142
5
39,1
1.379
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080052
A0080052
MA18 10 14
Brass Nickel Plated
10
G1/4
16
.630
18
.709
6,5
.256
17,5
.689
27
1.063
29
1.142
5
43,6
1.538
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080053
A0080053
MA18 10 38
Brass Nickel Plated
10
G3/8
16
.630
22
.866
7
.276
19,5
.768
29
1.142
32,5
1.280
6
62,2
2.194
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080063
A0080063
MA18 12 38
Brass Nickel Plated
12
G3/8
19
.748
22
.866
7
.276
19,5
.768
29,5
1.161
32,5
1.280
6
67,1
2.367
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080064
A0080064
MA18 12 12
Brass Nickel Plated
12
G1/2
19
.748
26
1.024
8,5
.335
24
.945
31,5
1.240
39,6
1.559
8
114,8
4.049
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0080A00
A0080A00
MA18 03 M3
Brass Nickel Plated
3
M3x0,5
6,8
.268
7
.276
3
.118
8,5
.335
14
.551
14
.551
2
4,6
.162
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表