AR11 - Straight Male fitting, rotating
C Matic
Category Fittings
Push-in Fittings
AR Line - Rotating Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ar_line_rotating_push-in_fittings/ar1120-20straight20male20fitting2c20rotating.prj},{NB=AR010042},{SHA256=WKALdLwuDymXpeIIQU18UJJzdao3TgaQz5rsFeFWB3w=},{INAME=ar010042},{NAME=ar010042},{NNCUSTOM=AR11},{NTCUSTOM=Straight Male fitting, rotating},{NBCUSTOM=AR010042},{LINACUSTOM=AR010042},{STEPFILE=AR010042},{PNGFILE=AR11},{DWGFILE=AR11},{CODE=AR010042},{TYPE=AR11 08 14},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R1/4},{D2=14},{D2IN=.551},{L1=11.0},{L1IN=.433},{L2=46.1},{L2IN=1.815},{CH=16},{G=33.5},{GOZ=1.182},{NG=400},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
NG
Nut
[rpm]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AR010011
AR010011
AR11 04 18
Brass Nickel Plated
4
R1/8
9
.354
7.5
.295
37.7
1.484
13
18.6
.656
500
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010031
AR010031
AR11 06 18
Brass Nickel Plated
6
R1/8
12
.472
7.5
.295
40.1
1.579
13
22.5
.794
500
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010032
AR010032
AR11 06 14
Brass Nickel Plated
6
R1/4
12
.472
11.0
.433
44.1
1.736
14
25.8
.910
500
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010041
AR010041
AR11 08 18
Brass Nickel Plated
8
R1/8
14
.551
7.5
.295
42.6
1.677
16
31.3
1.104
400
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010042
AR010042
AR11 08 14
Brass Nickel Plated
8
R1/4
14
.551
11.0
.433
46.1
1.815
16
33.5
1.182
400
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010043
AR010043
AR11 08 38
Brass Nickel Plated
8
R3/8
14
.551
11.5
.453
47.1
1.854
18
38.5
1.358
400
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010052
AR010052
AR11 10 14
Brass Nickel Plated
10
R1/4
16
.630
11.0
.433
52.6
2.071
22
58.7
2.071
300
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010053
AR010053
AR11 10 38
Brass Nickel Plated
10
R3/8
16
.630
11.5
.453
53.1
2.091
22
-
-
300
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010054
AR010054
AR11 10 12
Brass Nickel Plated
10
R1/2
16
.630
14.0
.551
55.6
2.189
22
-
-
300
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010063
AR010063
AR11 12 38
Brass Nickel Plated
12
R3/8
19
.748
11.5
.453
54.6
2.150
22
73.6
2.596
250
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
AR010064
AR010064
AR11 12 12
Brass Nickel Plated
12
R1/2
19
.748
14.0
.551
57.1
2.248
22
80.1
2.825
250
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表